Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

8 Camera Probes for 1 Videoscope

8 Camera Probes for 1 Videoscope

Select from 8 versatile camera probes for your HDV700 High-Performance Videoscope. Pick one—or more—depending on your inspection needs.

Specifications
General Specifications
Articulation
N/A
Depth of Field
10 mm to infinity
Diameter
5.5 mm
Encapsulation
Probe Tip : IP67 Approved for use in brake and transmission fluid, diesel fuel, unleaded gasoline, engine oil, and CPC hydraulic fluid (46AWS)
Field of View
90˚
Field of view (FOV)
90˚
Frame Rate
30 fps
LED
Adjustable 4 forward and 2 side worklights
Material
Steel semi-rigid cable
Operating Temperature
-10˚C to 60˚C (14˚F to 140˚F)
Probe Length
1 m
Resolution
Probe: 1280 × 720
Additional Details
Certifications
CE, UKCA
Warranty
2 years
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

HDV7C-55-HD-1

$899.00