Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

USB 3.1 Locking Cable (Cast Metal Connectors)

Model: ACC-01-2304: USB3, 1 m, Type-A to Micro-B Locking Cable Go to Product Support
product image

$43.90
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
ACC-01-2304
Connector Type
Type-A to Micro-B
Interface [accessory]
USB 3.1 Gen 1
Length [accessory]
1 meter
Operating Temperature [accessory]
0° to 80°C
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

USB 3.1 Locking Cable (Cast Metal Connectors) - Model: ACC-01-2304: USB3, 1 m, Type-A to Micro-B Locking Cable

Change Selection

$43.90