FLIR Infrared Systems for Research & Science

FLIR R&D cameras feature detectors in every waveband, pixel resolution, and any budget.

Fixed Entry-Level Cameras

FLIR A325sc LWIR Cameras

Designed from the ground up to deliver the accurate thermographic imaging and repeatable temperature measurements you need in your R&D applications.

EXPLORE

FLIR A655sc LWIR Cameras

An Uncooled detector, high resolution, and all of the cutting-edge functionality the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

EXPLORE

FLIR A6260sc SWIR Camera

The FLIR A6260sc sets a new standard for SWIR cameras, offering superior sensitivity and dynamic range paired with the unique flexibility of customized windowing and integration times.

EXPLORE

FLIR A6750sc LWIR & MWIR Cameras

Designed for electronics inspections, medical thermography, manufacturing monitoring, and non-destructive testing, the camera is ideal for high-speed thermal events and fast-moving targets.

EXPLORE

FLIR A8000sc Series MWIR Cameras

Compact, high sensitivity, low noise MWIR camera with a cooled Indium Antimonide (InSb) detector for HD thermal images with the finest details.

EXPLORE

NEW FLIR ETS320

The FLIR ETS320, with its high-sensitivity camera and stable benchtop stand, is specifically designed for quick, accurate, and consistent testing of PCBs and other electronics.

EXPLORE

Thermal Bench Top Test Kits

Together with the kit’s lens choices and time vs. temperature plotting software, FLIR now offers the most dependable infrared solution to help paint the complete picture.

EXPLORE

Advanced Fixed Cameras

FLIR SC6000 Series MWIR Cameras

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

EXPLORE

FLIR SC7000 Series LWIR Cameras

Specifically designed for academic and industrial research and science applications as well as integrators who require a flexible camera with high sensitivity, accuracy, spatial resolution, and speed at an affordable cost.

EXPLORE

FLIR SC8000 Series MWIR Cameras

High definition MWIR imagery from a highly sensitive cooled InSb detector, the sc8000 Series provides superb resolution, and lightning fast frame and data rates for extreme imaging flexibility and data capture capability.

EXPLORE

FLIR X8000sc/X6000sc Series

The FLIR X8000sc/X6000sc Series thermal imaging cameras are designed to provide the best thermal measurement performance together with the most advanced connectivity. Ideal for Scientists and R&D professionals.

EXPLORE

FLIR X8500sc/X8500sc SLS Cameras

The FLIR X8500sc and X8500sc SLS are high-sensitivity, high-speed, high definition infrared cameras designed for science and R&D applications.

EXPLORE

FLIR X6800sc/X6900sc Cameras

The FLIR X6800sc, X6900sc, and X6900sc SLS infrared cameras offer ultra-fast frame rates and snapshot speeds.

EXPLORE

FLIR RS6700 IR Camera

The FLIR RS6700 is a long-range infrared camera system designed for range tracking, target signature, research, and scientific applications. It's instruments that can survive the harshest of environments.

EXPLORE

Handheld Cameras

FLIR T400-Series LWIR Cameras

Portable, ergonomic, and easy-to-use, FLIR’s T-Series infrared cameras provide excellent infrared image quality at an affordable cost and with innovative features.

EXPLORE

FLIR T600-Series LWIR Cameras

Thermal research camera with high-resolution thermal and daylight imagery, small spot size for precise results, and reliable temperature measurement accuracy at an affordable price

EXPLORE

FLIR GF335 Broadband MWIR Cameras

Perfect for detecting faint heat signatures, the FLIR GF335 Broadband is a high sensitivity, low noise, cooled thermal camera excellent for a wide variety of applications.

EXPLORE

FLIR T1030sc

The T1030sc captures images with 786,432 non-contact temperature measurements at 30 frames per second. With the High Speed Interface (HSI) connection, the camera streams lossless HD radiometric imagery at 120 Hz or up to 480 Hz with windowing.

EXPLORE

Accessories

FLIR pHSDR Portable High Speed Data Recorder

FLIR pHSDR
Portable High Speed Data Recorder

FLIR’s ResearchIR Portable High Speed Data Recorder (pHSDR) solves the traditional performance limitations of recording to a computer by offering extended, high speed recording with zero dropped frames.

EXPLORE