• Thermal Solutions for Medical R&D
    HYPERSPECTRAL IMAGING
    SEE THROUGH THE NOISE
 

HYPERSPECTRAL IMAGING SOLUTIONS WITH FLIR TECHNOLOGY PARTNERS

FLIR has teamed up with industry leaders to provide hyperspectral imaging solutions that help you learn more from your photons. These partners offer a range of off-the-shelf products and custom solutions to meet your unique application needs.

Hyperspectral imaging systems collect both spectral and spatial information in one instantaneous video frame. This enhances the data stream while eliminating motion artifacts and maximizing signal-to-noise response. Combined with FLIR’s various infrared camera technologies, the systems can be optimized for the visible, NIR, SWIR, MWIR, or LWIR bands. Additionally, these systems can be designed to interface with virtually any foreoptic, from telescope to microscope.

With FLIR partner products such as Bodkin Design & Engineering (BD&E) hyperspectral imaging solutions, you can collect any waveband of spectral and spatial information in one high-speed video frame. BD&E systems work in a wide range of wavelengths and produce data that is compatible with ENVI® image processing and analysis solutions.

Learn More About BD&E

Advantages of Hyperspectral Imaging

For some research applications, you need the most complete thermal data set. Hyperspectral imaging allows you to:

  • Capture real-time spectral and spatial information in a single frame
  • Acquire data at the speed of your camera
  • Uncover features invisible to the naked eye by combining imaging with spectral analysis
  • Ideal for fast-moving or rapidly changing targets
  • Non-destructive, non-invasive technique

SEE HYPERSPECTRAL IMAGING IN ACTION

FLIR Hyperspectral Imaging Partners

Bodkin Logo

MWIR-20 and MWIR-60 HYPERSPECTRAL IMAGERS

The MWIR-60 and MWIR-20 hyperspectral imagers use HyperPixel Array (HPATM) SNAPSHOT technology to capture both spectral and spatial information in one instantaneous video frame. This eliminates motion artifacts while maximizing signal-to-noise. The MWIR-60 and MWIR-20 operate in the midwave infrared band and are compatible with virtually any foreoptic.