FLIR Demonstration Camera Sale

Upgrade Your Research & Science Infrared Camera Today!

FLIR’s annual year-end sale for science demonstration cameras is back! This is your opportunity to get a phenomenal discount off the price of dozens of infrared camera solutions. Everything comes with a standard one-year warranty, meaning you’ll get a great deal on a great camera plus coverage you can trust.


SC8303 1344 × 784 InSb f/4.0 Camera (3.0 - 5.0 µm)

SC8313 1344 × 784 InSb f/4.0 Camera (3.0 - 5.0 µm)
36% off MSRP

X6550sc 640x512 InSb f/2.5 Camera

The SC8300-series cameras are one of FLIR’s most advanced IR camera solution, offering a high definition 1344 × 784 pixel resolution detector that streams out its fully calibrated 14-bit temperature data at over 125 fps to a computer running ResearchIR for real-time image viewing, recording, analysis, and sharing! The camera outputs the digital data over Gigabit Ethernet and CameraLink Full (SC8303) or CoaxPress (SC8313) simultaneously. The SC8300-series also features full triggering capability and IRIG-B high precision time-stamping of each frame. With this demo camera pricing, you can experience beautiful high speed HD IR Imagery for under $100k.


SC7750L 640x512 LWIR MCT f/2.0 Camera (8.0-9.4µm)
40% off MSRP

27525-223

The SC7750L is perfect for customers that require performance beyond what microbolometers can offer. The SC7750L features a 640 x 512 pixel resolution detector that streams fully temperature calibrated 14-bit digital data at 100 fps over Gigabit Ethernet to a computer for real-time image viewing, recording, analysis, and sharing. The SC7750L also offers triggering and multiple video output options.


SC6701 640 × 512 LWIR SLS f/2.5 Camera (7.5 - 10.5 µm)
40% off MSRP

27525-223

The SC6701 LWIR SLS is the latest version of the SC6000 high performance R&D camera series available. Featuring a 640 × 512 pixel LWIR SLS array and <35 mK sensitivity, this camera is ideal for high resolution, high sensitivity, and high speed applications. It streams the data over Gigabit Ethernet and CameraLink Base simultaneously with video over NTSC, RGB, or S-Video. The SC6701 also features a four position filter wheel directly behind the lens for easy addition of spectral or ND filters. The camera is available with on-camera full thermographic calibration for temperature analysis applications.


SC6703 640 × 512 InSb f/4.0 Camera (3.0 - 5.0 µm)
39% off MSRP

24048-201

The SC6703 is the latest version of the SC6000 high performance R&D camera series available. Featuring a 640 × 512 pixel InSb array and <20 mK sensitivity, this camera is ideal for high resolution, high sensitivity, and high speed applications. It streams the data over Gigabit Ethernet and CameraLink Base simultaneously with video over NTSC, RGB, or S-Video. The SC6703 also features a four position filter wheel directly behind the lens for easy addition of spectral or ND filters. The camera is available with on-camera full thermographic calibration for temperature analysis applications.


SC6101 640 × 512 InSb f/2.5 Camera (3.0 - 5.0 µm)
28% off MSRP

24048-203

The SC6101 is the latest version of the SC6000 high performance R&D camera series available. Featuring a 640 × 512 pixel InSb array and <20 mK sensitivity, this camera is ideal for high resolution, high sensitivity, and high speed applications. It streams the data over Gigabit Ethernet and CameraLink Base simultaneously with video over NTSC, RGB, or S-Video. This camera also has optional close up optics yielding 25 µm or 5µm per pixel spot size for thermal microscopy applications.


SC6202 640 × 512 VisGaAs 25 µm Pitch Camera (0.4 - 1.7 µm)
39% off MSRP

28804-211

The SC6202 features FLIR’s highly sensitive 640 × 512 pixel resolution Indium Gallium Arsenide (InGaAs) focal plane array (FPA). The SC6202 SWIR camera is ideal for high resolution, high sensitivity, and high speed SWIR applications. It streams the data over Gigabit Ethernet and CameraLink Base simultaneously with video over NTSC, RGB, or S-Video. The camera also have IRIG-B timestamping and is ideal for Range or Lab applications imaging and performing radiometry in the SWIR bands. Paired with a lens and FLIR’s ResearchIR Max software, the SC6202 is perfect for common SWIR applications such as art restoration, directed energy, range tracking, solar cell NDT, and astronomy.


RS8313 1344 × 784 MWIR Camera w/ 200-1200mm CMZ Lens
25% off MSRP

29229-201

The RS8313 is one of FLIR’s most advanced IR camera solution, offering a high definition 1344 × 784 pixel resolution detector paired with a 200-1200mm continuous metric zoom lens all in a single sealed enclosure. The Metric Zoom lens gives you the focus and focal length information in the header of every frame of data, along with an IRIG-B timestamp, making this continuous zoom lens ideal for TSPI work. The camera streams out its 14-bit temperature data at over 125 fps to a computer running ResearchIR for real-time image viewing, recording, analysis, and sharing! The camera outputs the digital data over Gigabit Ethernet and CoaXpress simultaneously. The RS8313 also features full triggering capability and IRIG-B high precision time-stamping of each frame. With this demo camera pricing, you can experience beautiful high speed HD IR Imagery at extreme distances.


A6202sc 640 × 512 VisGaAs 25 µm Pitch Camera (0.4 - 1.7 µm)
20% off MSRP

The A6202sc features FLIR’s highly sensitive 640 × 512 pixel resolution Indium Gallium Arsenide (InGaAs) focal plane array (FPA). The A6202sc and A6251sc SWIR camera is ideal for high resolution, high sensitivity, and high speed SWIR applications. It streams the data over Gigabit Ethernet simultaneously with video over NTSC, making it a great tool for field or lab applications imaging and performing radiometry in the SWIR bands. Paired with a lens and FLIR’s ResearchIR Max software, this camera is perfect for common SWIR applications such as art restoration, directed energy, range tracking, solar cell NDT, and astronomy.


ResearchIR Portable High Speed Data Recorder-CameraLink Full
ResearchIR Portable High Speed Data Recorder - CoaxPress
20% off MSRP

FLIR’s Portable High Speed Data Recorder (pHSDR) is a PC-based digital recording system designed to record, display, and analyze images at full frame rates from the SC6700, RS6700, SC7000, SC4000, SC6000, and SC8000 series cameras. The pHSDR systems are designed to record the full camera data rate to removable, nonvolatile RAID storage for extended time sequences with zero dropped frames, while simultaneously allowing real time image display, analysis, and camera control. All pHSDR models feature a removable hard drive shuttle for quick and easy declassification of the system when required.


A325sc 320 × 240 Camera w/25° Lens
40% off MSRP

The A325sc features a 320 × 240 pixel detector with <50 mK sensitivity that can stream the temperature data at 60 fps over Gigabit Ethernet to FLIR’s ResearchIR Max software for real time image viewing, recording, analysis, and sharing. The package listed here includes the camera, standard calibration, and ResearchIR Max software.


T450sc 320 × 240 Camera w/25° Lens (30Hz)
33% off MSRP

The T450sc is a handheld battery powered camera that features a 320 × 240 pixel detector with <40 mK sensitivity. The camera offers on camera viewing, recording, analysis, and data sharing features. It also features a built in visual camera for collecting IR and visual fused images. The camera can be tripod mounted and stream data over USB to a computer running ResearchIR as well for real-time image viewing, recording, analysis, and data sharing.


T650sc 640 × 480 Camera w/25° Lens (30Hz)
33% off MSRP

The T650sc is a handheld battery powered camera that features a 640 × 480 pixel detector with <30 mK sensitivity. The camera offers on camera viewing, recording, analysis, and data sharing features. It also features a built in visual camera for collecting IR and visual fused images. The camera can be tripod mounted and stream data over USB to a computer running ResearchIR as well for real-time image viewing, recording, analysis, and data sharing


FLIR A35sc Benchtop Test Kit w/ 9mm Focal Length Lens

FLIR A65sc Benchtop Test Kit w/ 13mm Focal Length Lens
31% off MSRP

24195-205

Save big and get it right. Replace the risky guesswork of thermocouples and spot pyrometers with a FLIR Infrared Camera Bench Top Test Kit. FLIR cameras deliver thousands of reliable temperature measurements in every thermographic image. And real-time plotting software lets you chart results fast.
The A35sc features a 320 × 256 pixel detector and the A65sc a 640 x 512 pixel detector. Both cameras have a <50 mK sensitivity and can stream the temperature data over Gigabit Ethernet to FLIR’s ResearchIR Max software for real time image viewing, recording, analysis, and sharing. The packages listed here includes the camera, standard calibration, and ResearchIR software.