Infrared Signatures

IR signatures measure a target’s apparent infrared brightness as a function of wavelength and reveal the appearance of a target to sensors under varying conditions of standoff distance and atmosphere. IR signatures are valuable tools in the design of vehicle, sensor, and camouflage systems.


Infrared Signatures Video Gallery

 

Infrared Signatures Image Gallery


Infrared Signatures White Papers

Download white papers to learn more about how others are using infrared technology in the life sciences field.

Nordic district heating networks

Nordic district heating networks monitored from the sky with thermal imaging

District heating can potentially help to reduce a city's carbon footprint by increasing the efficiency of heating systems throughout the entire city. Read customer success story

Italy’s cultural heritage

Thermal imaging cameras help preserve Italy’s cultural heritage

The Altamura, Italy, based survey company IR HotSpot investigates historical buildings with a FLIR thermal imaging camera, looking for water damage and other building defects. Read customer success story


FLIR Infrared Cameras for Infrared Signatures Applications

Entry Level Products

 
FLIR A325sc IR Camera

FLIR A325sc IR Camera

Designed from the ground up to deliver the accurate thermographic imaging and repeatable temperature measurements you need in your R&D applications.

EXPLORE

 
FLIR T500-Series IR Cameras

FLIR T500-Series IR Cameras

FLIR's most ergonomic thermal imaging cameras, the T500-Series provides a 180° rotating lens platform and bright 4” LCD to support comprehensive inspections in challenging work environments.

EXPLORE

 

Performance Level Products

 
FLIR A655sc IR Camera

FLIR A655sc IR Camera

An Uncooled detector, high resolution, and all of the cutting-edge functionality the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

EXPLORE

 
FLIR A6700sc LWIR and MWIR Cameras

FLIR A6700sc IR Cameras

Designed for electronics inspections, medical thermography, manufacturing monitoring, and non-destructive testing, the camera is ideal for high-speed thermal events and fast-moving targets.

EXPLORE

 
FLIR SC7000 Series IR Camera

FLIR SC7000 Series IR Cameras

Specifically designed for academic and industrial research and science applications as well as integrators who require a flexible camera with high sensitivity, accuracy, spatial resolution, and speed at an affordable cost.

EXPLORE

 
 
 

Advanced Level Products

FLIR X8000sc/X6000sc Series Thermal Imaging Cameras

FLIR X8000sc/X6000sc Series IR Cameras

The FLIR X8000sc/X6000sc Series thermal imaging cameras are designed to provide the best thermal measurement performance together with the most advanced connectivity. Ideal for Scientists and R&D professionals.

EXPLORE

 
FLIR SC6000 Series MWIR Camera

FLIR SC6000 Series IR Cameras

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

EXPLORE

 
FLIR SC8000 HD Series IR Camera

FLIR SC8000 HD Series IR Camera

High definition MWIR imagery from a highly sensitive cooled InSb detector, the sc8000 Series provides superb resolution, and lightning fast frame and data rates for extreme imaging flexibility and data capture capability.

EXPLORE

 
FLIR RS6700 IR Camera

FLIR RS6700 IR Camera

The FLIR RS6700 is a long-range infrared camera system designed for range tracking, target signature, research, and scientific applications. It's instruments that can survive the harshest of environments.

EXPLORE