Crack Detection

Lock-in thermographic inspection of critical parts for cracks is done by synchronizing the camera image capture with the frequency of vibration or ultrasonic energy going into a part. Friction at the crack surface creates heat allowing fine cracks and fractures to be seen without the application of dyes or penetrants. This form of NDT allows for the inspection of large or complex parts without ultraviolet radiation.


Crack Detection Image Gallery


FLIR Partners - Where to Buy

Thermal Wave Imaging
Trilion

FLIR Infrared Cameras for Crack Detection Applications

Entry Level Products

 
FLIR A325sc IR Camera

FLIR A325sc IR Camera

Designed from the ground up to deliver the accurate thermographic imaging and repeatable temperature measurements you need in your R&D applications.

EXPLORE

 
FLIR A655sc IR Camera

FLIR A655sc IR Camera

An Uncooled detector, high resolution, and all of the cutting-edge functionality the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

EXPLORE

 

Performance Level Products

 
FLIR A6700sc LWIR and MWIR Cameras

FLIR A6750sc Cameras

Designed for electronics inspections, medical thermography, manufacturing monitoring, and non-destructive testing, the camera is ideal for high-speed thermal events and fast-moving targets.

EXPLORE

 
FLIR SC7000 Series IR Camera

FLIR SC7000 Series IR Cameras

Specifically designed for academic and industrial research and science applications as well as integrators who require a flexible camera with high sensitivity, accuracy, spatial resolution, and speed at an affordable cost.

EXPLORE

 

Advanced Level Products

FLIR SC6000 Series MWIR Camera

FLIR SC6000 Series Cameras

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

EXPLORE

 
FLIR SC8000 HD Series IR Camera

FLIR SC8000 HD Series IR Cameras

High definition MWIR imagery from a highly sensitive cooled InSb detector, the sc8000 Series provides superb resolution, and lightning fast frame and data rates for extreme imaging flexibility and data capture capability.

EXPLORE

 
FLIR X8000sc/X6000sc Series Thermal Imaging Cameras

FLIR X8000sc/X6000sc Series IR Cameras

The FLIR X8000sc/X6000sc Series thermal imaging cameras are designed to provide the best thermal measurement performance together with the most advanced connectivity. Ideal for Scientists and R&D professionals.

EXPLORE