Industrial Lab Bench Testing

Bringing new products faster to the market. This is one of the “key factors of success” in many industries. It is most beneficial to make use of infrared thermography early in the product design cycle for thermal model verification, failure analysis or even just to properly position thermocouples. Thanks to infrared, companies can shorten the development phase and improve product quality to boost the bottom line.


Industrial Lab Bench Testing Video Gallery

 
 

Industrial Lab Bench Testing Image Gallery


FLIR Infrared Cameras for Industrial Lab Bench Testing

Entry Level Products

 
Thermal Bench Top Test Kits

Thermal Bench Top Test Kits

Together with the kit’s lens choices and time vs. temperature plotting software, FLIR now offers the most dependable infrared solution to help paint the complete picture.

EXPLORE

 
FLIR A325sc IR Camera

FLIR A325sc IR Camera

Designed from the ground up to deliver the accurate thermographic imaging and repeatable temperature measurements you need in your R&D applications.

EXPLORE

 
FLIR T500-Series IR Cameras

FLIR T500-Series IR Cameras

FLIR's most ergonomic IR cameras, the T500-Series provides a 180° rotating lens platform and bright 4” LCD to support comprehensive inspections in challenging work environments.

EXPLORE

 

Performance Level Products

 
FLIR A655sc IR Camera

FLIR A655sc IR Camera

An Uncooled detector, high resolution, and all of the cutting-edge functionality the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

EXPLORE

 
FLIR T600-Series IR Cameras

FLIR T600-Series IR Cameras

Thermal research camera with high-resolution thermal and daylight imagery, small spot size for precise results, and reliable temperature measurement accuracy at an affordable price

EXPLORE

 

Advanced Level Products

 
FLIR A6700sc LWIR and MWIR Cameras

FLIR A6700sc IR Cameras

Designed for electronics inspections, medical thermography, manufacturing monitoring, and non-destructive testing, the camera is ideal for high-speed thermal events and fast-moving targets.

EXPLORE

 
FLIR SC7000 Series IR Camera

FLIR SC7000 Series IR Camera

Specifically designed for academic and industrial research and science applications as well as integrators who require a flexible camera with high sensitivity, accuracy, spatial resolution, and speed at an affordable cost.

EXPLORE

 
FLIR X8000sc/X6000sc Series Thermal Imaging Cameras

FLIR X8000sc/X6000sc Series

The FLIR X8000sc/X6000sc Series thermal imaging cameras are designed to provide the best thermal measurement performance together with the most advanced connectivity. Ideal for Scientists and R&D professionals.

EXPLORE

 
FLIR SC6000 Series MWIR Camera

FLIR SC6000 Series IR Cameras

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

EXPLORE

 
FLIR SC8000 HD Series IR Camera

FLIR SC8000 HD Series IR Cameras

High definition MWIR imagery from a highly sensitive cooled InSb detector, the sc8000 Series provides superb resolution, and lightning fast frame and data rates for extreme imaging flexibility and data capture capability.

EXPLORE