FLIR T500-Series
Professional Thermal Imaging Cameras

FLIR T530/T540 cameras offer precision measurement and crisp, vibrant imagery in a versatile, handheld format. With an improved ergonomic design, rapid-response user interface, and the exacting detail of FLIR’s unique Macro Mode, T500-Series cameras increase efficiency, reduce test times, and provide new insights into your target’s thermal behavior.

 

Deepen Your Understanding of Processes

Record more than 160,000 points of non-contact temperature measurement, with high sensitivity and component detail down to 71 µm/pixel spot size (50 µm with macro lens available in 2018).

Reduce Test Times, Improve Efficienty

Set up and begin testing quickly thanks to the rapid-response, intuitive user interface, then get right into collecting and analyzing thermal transient data through FLIR Tools or ResearchIR.

Optimized for Lab & Industrial Environments

Whether it’s the versatility of 180° optical block rotation, or the flexibility of USB, Wi-Fi, and radiometric data streaming, the T500-Series adapts easily to measuring targets of varying sizes even in difficult-to-reach environments.

FLIR T500 Series Features

>160k Points of Measurement

Up to 464 × 348 pixel IR sensor for 161,472 non-contact measurement points

Macro Mode and Lens

Built-in Macro Mode for measuring small components, and macro lens for even greater detail (available in 2018)

Superior Thermal Sensitivity

Sensitive enough to detect temperature differences smaller than 0.03°C

Wide Temperature Ranges

Quantify heat generation and thermal dissipation, with temperature ranges up to 1500⁰C

Designed for Comfort

180° optical block rotation allows for optimal ease-of-use when performing benchtop measurements

World-Class FLIR Warranty

Two-years coverage on the camera, five on batteries, and 10 for the detector

FLIR T500-SERIES Specifications

Features By Camera

 
T530 T540
IR Resolution 320 x 240 (76,800 pixels) 464 x 348 (161,472 pixels)
UltraMax® Resolution 307,200 effective pixels 645,888 effective pixels
Object Temperature Range -20°C to 120°C (-4°F to 248°F)
0°C to 650°C (32°F to 1202°F)
Optional Calibration:
300°C to 1200°C (572°F to 2192°F)
-20°C to 120°C (-4°F to 248°F)
0°C to 650°C (32°F to 1202°F)
300°C to 1500°C (572°F to 2732°F)
Digital Zoom 1-4x continuous 1-6x continuous
Warranty  FLIR 2-5-10 Global Limited Warranty (2 years/components, 5 years/battery, 10 years/detector)
Show more...  

Common Features

 
Detector Type and Pitch Uncooled microbolometer, 17 µm
Thermal Sensitivity/NETD <30 mK @ 30°C (42° lens)
Spectral Range 7.5 - 14.0 µm
Image Frequency 30 Hz
Programmable Buttons 2
Imaging and Optical Data  
Lens Identification Automatic
F-Number f/1.1 (42° lens), f/1.3 (24° lens), f/1.5 (14° lens)
Focus Continuous, one-shot with laser distance meter (LDM), one-shot contrast, manual
Minimum Focus Distance 42° lens: 0.3 m (.65 m with MSX®)
24° lens: 0.5 m; optional macro mode
14° lens: 1.0 m
Image Presentation and Modes  
Display 4", 640 x 480 pixel touchscreen LCD with auto-rotation
Digital Camera 5 MP, with built-in LED photo/video lamp
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Image Modes Infrared, visual, MSX®, Picture-in-Picture, optional Macro Mode
Measurement and Analysis  
Accuracy ±2°C (±3.6°F) or ±2% of reading
Spotmeter and Area 3 ea. in live mode
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Laser Pointer Yes
Laser Distance Meter Yes; dedicated button
Annotations  
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Text Predefined list or touchscreen keyboard
Image Sketch From touchscreen, on infrared image only
Distance, Area Measurement Yes; calculates area inside measurement box in m2 or ft2  
METERLiNK®   Yes
Image Storage  
Storage Media Removable SD card
Image File Format Standard JPEG with measurement data included
Time Lapse (Infrared) 10 sec to 24 hrs
Video Recording and Streaming  
Radiometric IR Video Recording Real-time radiometric recording (.csq)
Non-Radiometric IR or Visual Video H.264 to memory card
Radiometric IR Video Streaming Yes, over UVC or Wi-Fi
Non-Radiometric IR Video Streaming H.264 or MPEG-4 over Wi-Fi
MJPEG over UVC or Wi-Fi
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi
Video Out DisplayPort over USB Type-C
Additional Data  
Battery Type Li-ion battery, charged in camera or on separate charger
Battery Operating Time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Storage Temperature Range –40°C to 70°C (-40°F to 158°F)
Shock / Vibration/ Encapsulation; Safety 25 g / IEC 60068-2-27, 2 g / IEC 60068-2-6 / IP 54; EN/UL/CSA/PSE 60950-1
Weight/Dimensions (w/o Lens) 1.3 kg (2.9 lbs), 140 × 201.3 × 84.1 mm (5.5 × 7.9 × 3.3 in.)
 
Box Contents  
Packaging Infrared camera with lens, 2 batteries, battery charger, hand strap, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.



 

Product Literature

FLIR T500-Series Brochure
FLIR T500-Series Datasheet  

FLIR Support - Talk to a Specialist | FLIR Systems
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

FLIR Support - Get a Quote | FLIR Systems
Get A Quote

For other options to buy, please visit a
Get a Quote

FLIR Support - FLIR Factory Certified | FLIR Systems
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

T500-Series - What's in the box | FLIR Systems  

What's in the Box

  • Infrared Camera with Lens
  • 2 Batteries
  • Battery Charger
  • Hand Strap
  • Hard Transport Case
  • Lanyards
  • Front Lens Cap
  • Rear Lens Cap
  • Power Supplies
  • Printed Documentation
  • SD Card (8 GB)
  • Cables (USB 2.0 A to USB Type-C,
    USB Type-C to HDMI, USB Type-C to USB Type-C)