New FLIR Quasar™ 4x2K Panoramic Security Camera with Four High-Definition Sensors

New FLIR Quasar™ 4x2K Panoramic Security Camera with Four High-Definition Sensors

Wednesday, December 13, 2017


FLIR Quasar 4x2KThe FLIR Quasar product line introduced a new member to the family today, the Quasar 4x2K panoramic camera. Featuring four, full-high-definition visible sensors, the 4x2K produces 4K resolution for highly detailed scenes and offers wide area surveillance to monitor cities, critical infrastructure, and other high-profile security areas.

With interchangeable field-of-view options of 180- and 360-degrees, the Quasar 4x2K can replace multiple individual cameras, allowing security operators to reduce the number of security cameras required for monitoring wide areas. With automatic stitching that combines the four sensors into a 180-degree view, the camera generates a highly detailed, seamless image that eliminates blind spots and scene duplication. Built-in infrared illumination automatically adjusts to the 180- or 360-degree viewing mode and monitors without the need to illuminate the scene.

The Quasar 4x2K integrates with FLIR’s video management systems (VMS) and major third-party VMS. Using a one-step configuration process that guarantees quick and efficient mounting, the Quasar 4x2K easily adjusts to either 180- or 360-degree viewing mode in the field. With an IP67 environmentally-rated dome enclosure to withstand mist, rain, and accidental submersion, the Quasar 4x2K provides 24/7 video surveillance either in- or outdoors.

To learn more on the Quasar 4x2K panoramic camera and FLIR’s complete enterprise camera line, visit FLIR.com/security/4x2K

Recent Posts:

Categories:

COMMENTS