FLIR MPX makes upgrading to HD easier than ever
without the expense of re-cabling.

Supports single cable full PTZ control and audio transmission*.

What is MPX?

FLIR MPX™ is a revolutionary video surveillance format powered by HD-CVI technology. MPX delivers megapixel picture quality over coax, meaning you can upgrade your existing analog systems to HD resolution over a single coax cable (existing RG59 & RG6 compatible).

Ideal for retrofit, MPX makes upgrading to HD easier than ever without the expense of re-cabling. MPX facilitates powerful functionality previously unattainable over coax with duplex communication, enabling full Up The Coax (UTC) PTZ control and audio transmission* without running additional cabling.

flir-mpx-resolutions
720p & 1080p resolutions present a vast upgrade from D1 & 960H

What is Multi-Format?

Unlike standard MPX, which only supports HD-CVI, the latest MPX Multi-Format technology supports multiple popular HD analog formats, including HD-CVI, AHD, AD-TVI. Some cameras will also support analog (CVBS) video format.

 

For camera format compatiblity please click here: Multi-Format Compatiblity

 

flir-mpx-resolutions

How does it Work

MPX is an over-coaxial-cable analog HD video transmission standard utilizing bidirectional full duplex communication.

A single run of coaxial cable is used to reliably transmit HD video, audio*, and data, which enables high-performance functionality such as audio monitoring, PTZ control and OSD menu control with a single cable run.

mpx-how-it-works

*only supported under HD-CVI. Requires audio-enabled camera.

Benefits of MPX technology:

  • Upgrade to analog HD seamlessly with no need for rewiring

     
  • Megapixel & uncompressed image quality up to 4MP (2688 x 1520)

     
  • Long range, zero-latency, reliable video transmission (without the addition of relay devices)

     
  • Strong anti-interference capability

     
  • MPX multi-format technology supports interoperability between popular HD analog standards, allowing for flexiblity in matching cameras and recorders.

     

Explore FLIR Security MPX Products

MPX Bullet Cameras

Bullet

Ideal for retrofit applications, MPX Bullet cameras are compatible with FLIR MPX DVRs, offering an upgrade to HD resolution without the hassle of running new cables. Dual video output offers simultaneous HD and 960H video streams.

Explore

MPX Dome Cameras

Dome

MPX Dome Cameras use the latest HD-CVI technology and True WDR to deliver excellent picture quality over coax cabling in any lighting condition. They offer an upgrade to HD resolution without the hassle of running new cables.

Explore


PTZ

Experience unprecedented convenience with PTZ control via a single coax cable. The powerful 12x optical zoom enables clear identification of objects at extended distances for optimized perimeter monitoring.

Explore


DVRs

Ideal for commercial applications, the high performance MPX DVRs with Smart Search offer advanced features including looping outputs, HDMI, increased frame rates, drive mirroring, & up to 6TB storage.

Explore


Bundles

Experience outstanding Megapixel resolution with FLIR's MPX Camera Bundles. Plus, download the FLIR Cloud app and take advantage of remote access anywhere you go via iOS, Android, PC or Mac devices.

Explore