FLIR-FX-Pro-ProdIMG

FLIR FX PRO

Indoor Wireless HD Video Monitoring

One Year Subscription to FLIR Cloud Premium Included

The FLIR FX PRO is a versatile wireless HD camera that allows you to keep an eye on the things you care about – anytime, any place. Monitor customer traffic, wait times, inventory and employee performance. Plus receive alerts based on motion, sound, temperature and humidity. With the FLIR FX PRO, you’ll always have the piece of mind that your business and inventory will be safe and secure.

Download Datasheet    View Specifications       

SEE MORE. WATCH LESS - RapidRecap™

Review the day in a minute by watching cloud-recorded events simultaneously.

  • Pick the time frame to review, and RapidRecap will compile events into condensed video clips
  • Spend less time reviewing videos
  • Easily share downloaded videos with law enforcement
 

Keep an Eye on what Matters Most - SmartZone™

Recordings and alerts happen only in your specified area with motion sensing technology.

  • Using the FLIR FX app, you select the areas you want to monitor
  • When an object moves inside the SmartZone area, you will receive a notification on your smartphone or tablet, and the camera will record
  • SmartZone is designed to reduce unwanted motion triggers in areas you’re not worried about
 
 

Anywhere, Any Place

Records 1080p to an included on-board microSD card.

  • Infrared illumination to see up to 33 feet at night
  • Internal four-hour battery ensures coverage during power outages
 

FLIR FX Pro Specifications

System Overview FLIR FXP101-H
Image Sensor 4MP, 1/3” CMOS
Resolution Up to 1920 x 1080 (1080p)
Still Image Capture 4MP
Frame Rate Up to 30fps
Compression H.264
Lens 2.45mm F2.5
Field of View Up to 160°
horizontal video dewarping
Night Vision LEDs 6 IR LED in camera
Night Vision Range 33feet / 10 meters
WiFi 2.4GHz 802.11 b/g/n
Apps iOS®, Android™
Buttons Power, Wi-Fi, Manual Record
LED Indicators Cloud Mode, Direct Mode, Recording, Charging
MicroSD 8GB to 64GB microSDHC or microSDXC supported, class 10 or higher
Microphone Yes
Speaker Yes
Accelerometer Yes
Battery – Camera Only 1130mAh
Battery Life – Camera Only* Up to 2 hours
Dimensions – Camera Only 2.0” / 1.2” / 2.3” (51mm / 31mm / 59mm)
Weight – Camera Only 0.2lb / 0.08kg
Operating Temperature 32 ~ 104°F / 0 ~ 40°C
USB microUSB for power/USB storage mode
Power Adapter 5V / 2.0A
Indoor Stand Specs
Extended Battery 1130mAh
Battery Life – Camera with Stand Up to 4 hours
Temperature Sensor Yes
Humidity Sensor Yes
Dimensions – Camera with Stand 2.7” / 2.3” / 4.7” (70mm / 60mm / 121mm)
Weight – Camera with Stand 0.45lb / 0.20kg

*Extended battery included with indoor stand and sport accessory.

FLIR FX Pro Accessories

Outdoor Housing Accessory for FLIR FX Pro  

Outdoor Housing

Turn FLIR FX Pro into a powerful outdoor security camera. This tough, weatherproof housing locks around the FLIR FX Pro and adds four high-powered IR illuminators for clear, security-grade night vision.

  • Expanded operating temperature: -20 ~ 40C (-4 ~ 105F)
  • Extended night vision: Includes 4 additional IR LEDs for up to 20m range (65 ft.)
  • IP67 weatherproof: Rugged design protects FX PRO from water and dust intrusion while shielding excess sunlight
  • Dimensions and weight: (with FX PRO camera inside) 175mm x 89mm x 94mm (6.8” x 3.5” x 3.7”) at 0.4 kg (0.9 lb)
 


Dash Mount Accessory for FLIR FX Pro

Dash Mount

Turn FLIR FX Pro into a dashboard camera. The dash mount provides steady footage of events on the road, featuring an internal accelerometer that activates recording when the vehicle is in motion, plus senses an impact and automatically creates a recording of the 10 seconds prior to contact.

  • Internal accelerometer: Identifies when a vehicle is in motion and activates the 30 minute loop record function
  • Accident detection: Senses a 0.5g impact and creates a permanent recording that includes 10 seconds prior to contact
  • Simple yet flexible setup: Attach the suction-cup mount to the automobile windshield or dashboard
  • Dimensions and weight: (without FX PRO camera attached) 54mm x 54mm x 127mm (2.1” x 2.1” x 5.0”) at 0.005 kg (0.1 lb)
 


Sport Housing Accessory for FLIR FX Pro

Sport Housing

Turn FLIR FX Pro into a sport camera. The protective shell of the FLIR FX Pro sport housing is fully weatherproof and submersible. Includes three flat mounts for connecting the camera to helmets, boards and more.

  • Lightweight acrylic casing: Protects FX PRO camera in extreme environments from dings, scratches and weather
  • Fully submersible: IP68 rated up to 20 m (65 ft) under water
  • Versatile design: Compatible with any ¼-20 tripod or camera-mounting accessory
  • Dimensions and weight: (with FX PRO camera inside) 84mm x 80mm x 34mm (3.3” x 3.1” x 1.3”) at 0.12 kg (0.3 lb)
 


 

FLIR FX Pro Videos