FLIRARIEL
3MP Corner Camera

Engineered to the highest standards of durability, the Ariel 3MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage. Due to its corner mounting, ligature-free housing and discrete infrared illumination, the Ariel 3 MP Corner camera is an ideal solution for any deployment that requires full coverage from a single camera — including correctional institutions, healthcare facilities, building lobbies and elevators.

 

Durable housing

The FLIR Ariel 3MP Corner Camera’s has a rugged, no-ligature housing that resists tampering, yet its sleek design makes it suitable for both industrial and commercial locations.

 

Extended field of view

The Ariel 3MP Corner Camera’s specialty lens provides ceiling-to-floor and wall-to-wall coverage with no blind spots.

 

Covert low light color and IR performance

The camera delivers exceptional low-light performance due to extreme color sensitivity and IR-illumination that is imperceptible to the human eye.

FLIR Ariel 3MP Corner Camera Features

 
FLIR PT-Series - Dual Sensor Mode | FLIR Systems

Extreme durability

Vandal-resistant housing is rated IK10+ (50 Joule impact) and IP66 (outdoors)

FLIR PT-Series - Presets and Alarms | FLIR Systems

Wide dynamic range

WDR creates images with greater details in complex and challenging lighting conditions

FLIR PT-Series - Exchangeable Camera Cassettes | FLIR Systems

Built-in microphone

The Ariel 3MP Corner Camera includes audio support for synchronized video-audio streaming and recording

FLIR PT-Series - Pan and Tilt Performance | FLIR Systems

Lowlight performance

High-sensitivity 0.02 Lux performance in color mode and built-in discreet IR illumination produce quality imagery in low light and no-light environments.

FLIR PT-Series - Open IP | FLIR Systems

Privacy Zones

The Ariel 3MP can conceal areas within the camera’s field of view to address privacy requirements.

FLIR PT-Series - On Screen Features | FLIR Systems

Tamper Detection

The camera sends automatic alerts when it detects attempts at tampering and sabotage.

FLIR Ariel 3MP Corner Camera Specifications

Model Number FLIR Ariel 3MP Corner Camera
Camera
Image Sensor 1/2.8” BSI CMOS
Sensor Resolution 2048 x 1536
Scanning Mode Progressive
Sensitivity 0.02 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Lens Type 2.1mm, 120° HFOV x 90° VFOV, F1.8, D/N
AES 1/1.75 to 1/10,000 (auto)
DSS Max. shutter 1/7.5(6.25)~1/60(50) / min.
White Balance Auto / ATW / Manual / One Push
AGC Auto
BLC On / Off
WDR 1/1.75 to 1/10,000 (auto)
Noise Reduction 3D
Show more...
Tamper Detection Yes
Privacy Zones Yes
Video Motion Detection Yes
Day/Night Mode Yes
Mechanical IR Cut Filter Yes
Signal to Noise Ratio ±50 dB
ONVIF Compliance Onvif Profile S & G
Audio Intensity Detection Yes
Video
Compression Fully compliant multi-stream H.264 main/high profile + MJPEG
Max Performance H.264 30/25 fps@QXGA + SVGA(NTSC/PAL) or H.264 15/12 fps@QXGA +1280x960 + SVGA (NTSC/PAL)
Resolution Range Scalable from SVGA to 3MP
Bandwidth Configurable between 64Kbps and 20Mbps
Rate Control CVBR
SD Card Recording microSDXC up to 64GB (Class 10)
IR Illuminator
Distance up to 10 m (33 ft.)
Angle of illumination Full 60°
LED Type High efficiency SMD
Peak Emission Wavelength (nm) 940
Network
Network Protocols TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP, SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Ethernet 10/100, auto sensing, half / full duplex (RJ45)
Remote Configuration Via web browser or supported video management software
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Supported Web Browser Internet Explorer 10+, Firefox 50+, Chrome 55+
Security User account with password protection and IP filter
Audio
Input Built in Microphone, G.711 a/μ-law, AAC support
Alarm
Input 1 Dry Alarm Contact
Output 1 Relay Contact
Physical
Enclosure IK10+ 50 Joule Impact Resistant / IP66
Dimensions 184 x 179 x 59 mm
Unit Weight 1.21kg (2.67 lbs.)
Mechanical
Lens / IR Window IK10 Vandal Resistant Polycorbonate
Lens Window Transmittance 45%
Electrical
Input Voltage 802.3af PoE
Power Consumption 3.4W / 9.4W with heater and IR
Power Connection PoE
Environmental
Operating Temperature -40°C to 50°C (-40°F to 122°F)
Storage Temperature -40°C to 60°C (-40°F to 140°F)
Humidity 90% (non-condensing)
Warranty & Regulatory
Warranty According to FLIR RMA Policy and Process Notice document
USA UL 60950, FCC Part 15 (subpart B, class A)
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
MTBF (hrs) 382,189