3D Models and A&E Specifications

F-Series FC-Series
FC-Series IP thermal cameras feature Wide Dynamic Range Thermal Video for superior image quality, 320 and 640 resolutions, simultaneous analog and IP video outputs, and qualification beyond industry standard for survivability. Specifications
F-Series F-Series
High-resolution thermal security cameras, giving you video and control over both IP and analog networks. Full 640x480 thermal resolution, giving you greater image detail, range, and analytics performance. Specifications
Thumb - PT-Series   PT-Series
High-performance, multi-sensor pan/tilt cameras, bringing thermal and visible-light imaging together in a system that gives you video and control over both IP and analog networks. Comes in five models that provide full 640 x 480 thermal resolution. Specifications
PTZ MS - Thumb   PTZ-35MS & PTZ-50MS
The PTZ-35 and -50 Multi-Sensor systems are compact, multi-sensor thermal and visible-light imaging systems with an integrated pan/tilt mechanism. Whether deployed as stand-alone sensors, or integrated into a security network, PTZ-35 and PTZ-50 provide 24/7 threat detection. Specifications
PTZ-35x140 MS - Thumb   PTZ 35x140 MS
The PTZ 35x140 MS has two coupled thermal imaging cameras, so it has the performance of more expensive thermal imagers at a fraction of the cost. Its wide field-of-view imager provides unmatched situational awareness, while its long-range camera can detect intruders from kilometers away. PTZ 35x140 MS also has a daylight/lowlight camera adding another layer of security during daylight hours. Its sealed pan-and-tilt housing encloses all three cameras and provides 360° visibility. Specifications
SR-Series Thumb   SR-Series
Fixed-site thermal cameras that come in ruggedized, all-weather enclosures, compatible with a wide variety of third-party accessories, making them easy to integrate. Comes in five models all with 640x480 thermal resolution. Specifications
D-Series Thumb   D-Series
The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality. Fully enabled for control and operation over digital and analog networks, D-Series systems deploy a 320 × 240 thermal imager along with a daylight/lowlight 36× zoom color camera. Specifications