DNR400-Series/  

FLIR DNR400 Series

PoE HD Network Video Recorder

FLIR’s DNR400 Series NVRs further accelerate high definition recording, offering higher capacity 200 Mbps processing for real-time recording with cameras up to 5MP. With eight integrated Power over Ethernet (PoE) inputs and PoE+ support, installation is made simple. No programming or configuration is necessary as the NVR automatically discovers FLIR IP Cameras on the network. Plus, drive mirroring enables back-up recordings to the second internal hard disk drive to keep data secure.