This product has been discontinued. Take a look at our current IP bundles.

FLIR DN308P2E6 Series

Full HD PoE IP Security Bundle - 8ch, 8x PoE, 2TB

Kick your HD recording into high gear with the Turbo Powered 8 channel NVR & 6 IP Camera bundle solution from FLIR. The DN308P2E6 utilizes a superior horsepower 160 Mbps NVR throughput to enable real-time recording on all 8 channels at Full HD 1080p resolution. The system is simple to connect with 8 integrated PoE inputs and automatic discovery of the IP Cameras - no configuration required.