This product has been discontinued. Take a look at our current IP Bundles.
 

DN308P28

Full HD PoE IP Security Bundle

Rev up your HD recording with the fully-loaded Turbo Powered 8 channel NVR & 8 IP Camera bundle solution from FLIR. The DN308P28 utilizes a superior horsepower 160 Mbps NVR throughput to enable real-time recording on all 8 channels at Full HD 1080p resolution. The system is simple to connect with 8 integrated PoE inputs and automatic discovery of the IP Cameras - no configuration required.

The outstanding value bundle includes 8 Mini IR Bullet IP Cameras with 2.1 MP resolution providing crystal clear 1080p picture quality that rivals your HDTV and facilitates accurate identification. The cameras are Ideal for indoor or outdoor use with their compact size, robust weatherproof housing and 70ft IR night vision.

The Full HD PoE IP Security Bundle offers the most convenient, comprehensive and user-friendly NVR + IP Camera solution. Stay connected with an outstanding suite of mobile apps available for iPhone, iPad and Android in addition to PC and Mac. The NVR includes a 2TB HDD for bonus storage. For managing multi-NVR applications, a powerful 64 Channel CMS is included.