This product has been discontinued. Take a look at our current IP bundles.
DN208P2V4

FLIR DN208P2V4 Series

Full HD PoE IP Security Bundle

FLIR’s HD IP Security Bundle goes several steps further to offer the most competitive bundled solution at unprecedented value. With an upgraded 8 Channel NVR, the system is expandable to add up to 4 more IP Cameras beyond the 4 included 2.1 MP Mini IR Bullet IP Cameras. These robust weatherproof cameras connect seamlessly as the NVR is equipped with 4 integrated PoE ports – no configuration is required with automatic discovery. Furthermore, the NVR includes a 2TB HDD for bonus storage.