Flir N233VE_Catshot_600.jpg  

N233VE-N233VEP

Fixed IP Dome Camera

The FLIR Fixed IR Dome IP Camera offers HD picture quality in real time with outstanding night vision capabilities. Installation is made easy with PoE operation included. Built rugged, the FLIR’s Fixed IR Dome IP Camera is suitable for both indoor and outdoor installations (IP66 rated) and cold climates (-22°F/-30°C).