FLIR N133EB Dome Large  

N133-233 Domes

Fixed IP Dome Cameras

Available in 1MP and 3MP configurations, the FLIR Fixed IR Dome IP Cameras offer HD picture quality in real time with outstanding night vision capabilities. Installation is made easy with PoE operation included. Built rugged, FLIR’s Fixed IR Dome IP Cameras are suitable for both indoor and outdoor installations (IP66 rated) and cold climates (-22°F/-30°C).