N233ZC-N233ZD  

N233ZC/P - N233ZD/P

Micro PT Dome IP Cameras - 1.3MP/2.1MP

  • N233ZC - 1.3MP HD, 720p @ 30fps, 1/3" CMOS, 3.6mm lens, 65° (H) FOV, PoE Class 3 / 12V
  • N233ZD - 2.1MP HD, 1080p @ 30fps, 1/2.8" CMOS, 3.6mm lens, 88° (H) FOV, PoE Class 3 / 12V
  • ±180° pan range / 2°~90° Tilt, 100°/sec max rotation speed, 25 presets, 3x digital zoom