This product has been discontinued.
D3000_Series DVR  

D3000 Series

960H Digital Video Surveillance Recorder

Bridging the gap between standard D1 resolution and high definition at an affordable price, the FLIR D3000 Series DVR supports 960H Super-Res (960x480) with Real Time recording. The 960H platform records with 34% more resolution than standard D1, offering a true to life aspect ratio designed for 16:9 wide screen viewing. D3000 DVRs enable the realization of the full potential of 700+ TVL 960H cameras by providing sharper, more detailed, accurate images.

Available in 4/8/12/16 channel configurations, advanced features of D3000 systems include Looping Outputs, HDMI, eSata backup support, CMS software, FLIR DDNS service, 2x HDD bays, full PC/Mac compatibility, and Mobile apps for iPhone, iPad and Android devices.