DPB74TLUX

DPB74TLUX

Premium 700+ TVL UL Rated 3.5-16mm VF Smart IR Bullet

FLIR’s Pinnacle PLUS 700+ TVL Varifocal IR Bullet Camera delivers the most comprehensive premium surveillance feature set. The built-in video balun (UTP) allows for cost effective wiring alternatives to traditional coaxial cabling. For additional convenience and ease-of-use, Up-the-Coax (UTC) enables simple OSD adjustments via a remote controller. DPB74TLUX is UL approved (standard 60065), making it an ideal and qualified choice for a wide array of projects ranging from small businesses to industrial and government applications.

DPB74TLUX is well-suited for harsh climates with an IP67 rating plus ArcticPro technology and a Cold Starter (minimum operating temperature of -40°F). The 700+ TVL resolution combined with a wide range 3.5-16mm varifocal lens ensure a crystal clear image. Night vision technologies include Polaris Vision2 low light viewing, Smart-IR night vision up to 150ft (45m) with adjustable LED power level, and True Day/Night with ICR.