This product has been discontinued. Take a look at our IP bundles or MPX bundles.
DBV53Tl4

DBV53Tl4

700 TVL Outdoor IR Dome Camera - 4 Pack

Available in a single pack or four pack (model DBV53TL4), the Summit Series IR Dome Camera delivers a vibrant 700TVL 960H picture quality at unparalleled value. DBV53TL is ideal for outdoor applications with an IP66 rating, wide angle 3.6mm lens, plus IR night vision range of 65ft. Cold climate technology ensures winter-time operation at temperatures down to -22°F (-30°C). The built-in mechanical IR cut filter delivers accurate color reproduction during the day while fully taking advantage of available infrared light during the night. With versatile wall/ceiling mount options, DBV53TL is an ideal economical option for indoor or outdoor installations – with reliable performance day or night and year-round.
DBV53TL4 (4 pack) includes a 4-in-1 power adapter.