This product has been discontinued. Take a look at our current Analog Dome Varifocal cameras.
DBD34TL

DBD34TL

700 TVL Varifocal IR Dome Camera

The DBD34TL Summit Series Varifocal IR Dome Camera delivers a sharp 700TVL 960H picture quality at unmatched value. The indoor camera’s 3-Axis gimbal design allows for versatile wall or ceiling mounting options, and the 2.8-12mm varifocal lens enables you to accurately capture the desired viewing area. The built-in mechanical IR cut filter ensures accurate color reproduction by preventing discoloration caused by infrared lighting when visible light is present. When conditions change to low-light, infrared light from the built-in LED’s is utilized to render a clear image up to 65ft (20m). DBD34TL is an ideal economical option for indoor applications such as offices or retail environments – with reliable performance day or night.