Controller Accessories

ACCDPS261B

The FLIR ACCDPS261B 16+2 Port High-Speed PoE Gigabit Switch centralizes power distribution for up to 16 Power Over Ethernet (PoE) IP Cameras and supports high speed transmission of IP surveillance data. PoE connection simplifies installation by eliminating the need for dedicated electrical outlets per IP Camera.

ACCDPS262B

The FLIR ACCDPS262 16+1 Port PoE+ Switch (802.3at) centralizes power distribution for up to 16 Power Over Ethernet (PoE) compatible Network Cameras. Connect up to 16 cameras rated PoE class 3 (12.95W Max.) or up to 8 cameras rated PoE+ class 4 (25.5W Max.) or a combination totaling up to 220W.

ACCDPS282B

The FLIR ACCDPS282B 8+1 Port High Power PoE Switch centralizes power distribution for up to 8 Power Over Ethernet (PoE) IP Cameras and it’s compatible with Power over Ethernet+ (PoE+; class 4). You can connect up to 8 cameras rated PoE class 3 (15W) or up to 4 cameras rated PoE+ class 4 (30W). PoE connection simplifies installation by eliminating the need for dedicated electrical outlets per IP Camera.

ACCKBD120

Keyboard control for PTZ cameras DPZ36WO23, DPZ36WO30, DPZ16TO27, DPZ16WO37

ACCKBD320

The FLIR Network Keyboard provides a physical interface for controlling FLIR PTZ IP or MPX Cameras, NVRs, and MPX DVRs with an easy-to-use 3 axis joystick. ACCKBD320 connects via RJ45 to a LAN for enhanced control over multiple devices on the network, or utilizes direct RS485 serial connection for PTZ Cameras.

ACCUTC1

The ACCUTC1 UTC Controllers, or Up-the-Coax, give installers a convenient way to change settings on compatible cameras. A UTC controller is connected to the coaxial video cable between a UTC-compatible camera and the DVR, and it gives access to the camera’s OSD (on-screen-display) menus.

ACC60WPMS1

High PoE Midspan for N446ZC302 PTZ Cameras