VMS/CMS

FLIR Cloud CMS

FLIR Cloud™ is a cloud-enabled software platform to connect to all FLIR NVRs and MPX DVRs. The FLIR Cloud™ CMS gives you centralized control over multiple FLIR systems across multiple sites from any Windows or Mac computer. FLIR Cloud ensures reliable connectivity with a quick and simple 3-step setup process that makes complicated networking and port forwarding a relic of the past.

SyncroIP CMS

FLIR SyncroIP NVR CMS is a central management software that allows you to view and manage multiple FLIR NVRs plus IP cameras. It enables you to view live or recorded video from your NVRs / IP cameras, as well as configure the product’s settings.

Syncro-V

Syncro-V is a Client Software included free with SyncroIP Series cameras. It supports the full features of the cameras, including HD streaming and multiple recording options. Record to PC / NAS / FTP / SD card, with Continuous / Motion / Scheduled recording.

CMS-D3

CMS-D3 central management software allows you to view and manage multiple FLIR D3000 Series DVRs with ease. View live or recorded video from several cameras or DVRs instantly. This intuitive management platform allows users to easily add and configure several DVRs on a single computer.

CMS-DH

The Digimerge CMS-DH software is common to the entire line-up of DH Touch DVRs including the DH200+ as well as the 100, 230 and 250 series. The powerful CMS software enables remote viewing of up to 300 DVRs on up to 8 screens, each displaying up to 64 cameras of live or recorded video. E-Map, central systems control, health report of connected devices, scheduled NAS/SAN backup is also managed through the included application.

Digi-APF

The FLIR Security Auto Port Forwarding Wizard is an exclusive software that easily automates router port forwarding. Before setting up a Free DDNS account, it is recommended to run the Auto Port Forwarding Wizard to port forward the required ports.