Pro Security Recorders

 

FLIR DNR500 Series

PoE HD Network Video Recorder - 16/32 ch, 16x PoE ports, 200 Mbps

  • Higher Capacity Processing - Turbo 200Mbps supports HD real-time recording with cameras up to 5MP
  • Easy Installation - 16 integrated PoE ports with PoE+ support, 150watt total PoE (up to 25w/channel)
  • Drive mirroring between up to four internal HDD, Supports 4x SATA HDDs up to 4TB each, eSata

FLIR DNR400 Series

PoE HD Network Video Recorder - 8/16 ch, 8x PoE ports, 200 Mbps

  • Higher Capacity Processing - Turbo 200Mbps supports HD real-time recording with cameras up to 5MP
  • Easy Installation - 8 integrated PoE ports with PoE+ support, 120watt total PoE (up to 25w/channel)
  • Redundant Recording - Drive mirroring to second internal HDD, Supports 2x SATA HDDs up to 4TB each

FLIR DNR300 Series

PoE HD Network Video Recorder - 8/16 ch, 8x PoE ports, 160 Mbps

  • Easy Connection and setup with 8 integrated PoE ports and auto-discovery of IP Cameras
  • Full HD 1080P recording provides the most detailed picture and reliable identification
  • Turbo-Powered 160 Mbps HD Recording: 240fps@1080p (8ch), and 480fps@1080p (16ch)

DNR200 Series

PoE HD Network Video Recorder - 4/8/16 ch, 4x PoE ports

  • Easy Connection and setup with 4 integrated PoE ports and auto-discovery of IP Cameras
  • Full HD 1080P recording provides the most detailed picture and reliable identification
  • Real-time recording: 120fps@1080p (4ch), 240fps@720p (8ch), and 480fps@D1 (16ch)

D3332

32 Channel 960H Super-Res DVR

  • 32 channel recording at 960H Super-Res (960x480) in Real-Time (30 fps per channel)
  • Looping BNC (x16), HDMI, VGA, Spot outputs; eSata back-up support; 8x HDD bays
  • Mobile Apps: iPhone, Android, iPad; CMS-D3; Fully PC/Mac compatible

D3000 Series

Summit Series 4/8/12/16 Channel 960H Super-Res DVRs

  • 960H Super-Res (960x480) with Real-Time recording, 34% more resolution than D1
  • Looping, HDMI, VGA, Spot outputs; eSata back-up support; 2x HDD bays
  • Mobile Apps: iPhone, Android, iPad; CMS-D3; Fully PC/Mac compatible

M4200 - M4200P Series

MPX Megapixel Over Coax Series DVRs

  • 1080p @ Real-time (30/25 fps per channel)
  • Ideal for retrofit using existing coax cable
  • Supports MPX HD cameras and standard analog cameras

M3200 - M3200P Series

MPX Megapixel Over Coax Series DVRs

  • 720p @ Real-time (30fps per channel)
  • Ideal for retrofit using existing coax cable
  • Supports MPX HD cameras and standard analog cameras

DH200 Plus Series

Touch Series DVRs

  • H.264 Compression, supports D1
  • Lite Touch Operation
  • Connected - supports apps for BlackBerry, iPhone, Android, iPad and Android Tablet

DH230 Series

Touch Series Hi-Performance DVRs

  • Real Time Recording: 120fps @ D1, 240fps @ 2CIF, 480fps @ CIF
  • Smart Search, HDMI, VGA, Spot, Looping Outputs
  • Internal storage of up to 6 TB

DH250 Series

Touch Series Turbo DVRs - 480 fps @ D1

  • Real Time Recording (480fps @D1)
  • Smart Search, HDMI, VGA, Spot, Looping Outputs
  • Internal storage of up to 8 TB