Quasar 4K  

ioi HD Analytics Bullet Camera

2.1MP Full HD IP Bullet Camera

The CB-5222 is a full HD Analytic IP bullet camera that combines military-grade video analytics with broadcast-quality IP camera technology. Enjoy the benefits of optimal picture quality in low-light and high-contrast lighting conditions. The camera detects intrusions, fence trespassing, tripwire crossover, unattended baggage, removed object, stopped vehicle or loitering.

Rules and scheduled actions are easily defined and configured through the camera’s simplified interface. Alarms can be sent by FTP, ONVIF, relay or over the web. The indoor/outdoor camera uses the 2.1MP 1/2.8” CMOS sensor with True/Shutter WDR, 3DNR, automatic gain control, auto white balance, backlight compensation, and an IR cut filter. It features automatic calibration of depth settings, a choice of three motorized varifocal lenses for remote zoom and auto focus and a single PoE/PoE+ cable connection that reduces deployment costs.