DN4163E12 Series Images  

FLIR DN4163E12 Series

Full HD PoE+ NVR System

The FLIR Full HD PoE+ NVR System provides 200Mbps high-performance video processing with 12× weatherproof eyeball domes for exceptional 4MP HD recording on every channel. True WDR capability up to 100dB ensures excellent image quality around the clock, and intelligent compression optimizes video performance based on available bandwidth. Installation is made simple with the NVR’s 16× integrated PoE+ ports and auto-detection of IP cameras upon connection.