FLIR DNR500R Series

PoE HD Network Video Recorder

FLIR’s DNR500R Series NVRs further accelerate high definition recording, offering higher capacity 200Mbps processing for real-time recording with cameras up to 4MP. With 16 integrated Power over Ethernet (PoE) inputs with PoE+ support, installation is made simple. No programming or configuration is necessary - the NVR automatically discovers FLIR IP cameras on the network. Drive mirroring enables back-up recordings between up to four internal hard disk drives, plus eSATA support for four external drives to keep data secure.