FLIR DNR700 Series

PoE HD Network Video Recorder

FLIR's DNR700 Series NVRs further accelerate high definition recording, offering higher capacity 320 Mbps processing for real-time recording with cameras up to 8MP (4K). With eight/sixteen integrated Power over Ethernet (PoE) inputs and PoE+ support, installation is made simple. No programming or configuration is necessary as the NVR automatically discovers FLIR IP Cameras on the network. Plus, drive mirroring enables back-up recordings to the second internal hard disk drive to keep data secure.