FLIR DNR800 Series

4K High Definition NVR

FLIR’s DNR800 Series NVRs further accelerate high definition recording, offering higher capacity 320 Mbps processing for real-time recording with cameras up to 8MP (4K). With sixteen integrated Power over Ethernet (PoE) inputs and PoE+ support, installation is made simple. No programming or configuration is necessary as the NVR automatically discovers FLIR IP Cameras on the network. Plus, drive mirroring enables back-up recordings to internal hard disk drive to keep data secure.