Thermal Fixed Security Cameras

FC-Series ID

FLIRFC-Series ID
Thermal Analytic Camera

The FC-Series ID combines best-in-class thermal image detail and high-performance edge perimeter analytics together in a single device that delivers optimal intrusion detection in challenging environments and extreme conditions.

EXPLORE

FC-Series O

FLIRFC-Series O
Thermal Security Camera

The FLIR FC-Series O camera provides best-in-class thermal video for superior perimeter protection systems. The FC-Series O’s wide range of high-performance lenses and resolutions gives system designers greater flexibility to create a system tailored to specific site conditions.

EXPLORE

FB-Series O

FLIRFB-Series ID
Thermal Analytics Security Camera

The FB-Series ID combines best-in-class thermal image detail and highperformance onboard video analytics in a single, and affordable bullet-type form factor that is ideal for perimeter intrusion detection.

EXPLORE

FB-Series O

FLIRFB-Series O
Thermal Security Camera

The FLIR FB-Series O thermal security camera delivers industry-leading thermal imaging for perimeter and wide area protection 24/7. The camera also offers "plug-and-play" compatibility with external video analytics and major VMS suppliers - including FLIR United VMS - for additional functionality and a flawless user experience.

EXPLORE

FC-Series S

FLIRFC-Series S
Fixed Thermal Camera

Maintain 24/7 video awareness and deploy intrusion detection applications with FLIR FC-Series S IP thermal security cameras, featuring superior image detail in challenging imaging environments, and FLIR’s unparalleled 10-year detector warranty.

EXPLORE

FC-Series R

FLIRFC-Series R
Radiometric Thermal Camera

The FC-Series R thermal imaging camera delivers accurate, non-contact temperature measurement and is an ideal solution for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment.

EXPLORE

A310F

FLIRA310F
Radiometric Thermal Camera

A310F and A310PT cameras are the first in the world to combine thermal and visible light video security imaging with automated safety monitoring based on the detection of temperature measurement thresholds.

EXPLORE

F-Series

FLIRF-Series
Fixed Thermal Camera

High-resolution thermal security cameras, giving you video and control over both IP and analog networks. Full 640x480 thermal resolution, giving you greater image detail, range, and analytics performance.

EXPLORE

TCX Mini-Bullet

FLIRTCX
Thermal Mini Bullet

Delivering intrusion detection, video alarm verification, lighting control, retail traffic flow and queue management, the TCX thermal cameras enable a whole new range of applications for thermal imaging in one affordable device.

EXPLORE