Specialized Cameras

quasar 4 x 2K

FLIRQuasar
4 x 2K Panoramic

The FLIR Quasar Quad Sensor Camera is designed to address any application that requires full coverage wide area surveillance, in either 180 or 360 degree field of view.

EXPLORE

quasar 6mp

FLIRQuasar
6MP/12MP Hemispheric Mini-Dome Camera

With an indoor/outdoor vandal-resistant housing—coupled with two-way audio, IR-illumination and I/O interface—the Quasar Hemispheric camera is fully featured to address a wide range of applications.

EXPLORE

Ariel 3MP Corner Camera

FLIRAriel
3MP Corner Camera

Engineered to the highest standards of durability, the Ariel 3MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage.

EXPLORE