FLIR Thermal Camera Accessories

 

Accessories

 

FLIR T911093 - Tool Belt

 
 

Connect your camera pouches to the FLIR Tool Belt.

  • Length: 4.7 ft (1.44 m)

Compatible with FLIR Ex-Series, Exx-Series, T-Series, T1k

$40.00 Add to Cart  

FLIR C-Series Accessories

 

FLIR T198532 - Micro USB Car Charger

 
 

Micro USB car charger for FLIR Ex-Series and C2 infrared cameras.

  • Voltage - Input: 12/24 V; Output: 5 V

Compatible with FLIR E4, E5, E6, E8, C2

$50.00 Add to Cart  

FLIR T130129ACC - Pouch

 
 

Pouch to carry and protect the camera, made in durable nylon.

Compatible with FLIR C2, C3

$39.99 Add to Cart  

FLIR T199564 - Tripod Adapter

 
 

Tripod adapter for the FLIR Cx series cameras.

Compatible with FLIR C2, C3

$39.00 Add to Cart  

FLIR Ex-Series Accessories

 

FLIR T198529 - Pouch for FLIR Ex-Series

 
 

Safeguard your valuable FLIR Ex-Series infrared camera with our durable protective pouch.

  • Includes shoulder strap
  • 270.0 × 145.0 × 115.0 mm (10.6 × 5.7 × 4.5 in.)

Compatible with FLIR E4, E5, E6, E8

$40.00 Add to Cart  

FLIR T198530 - Ex-Series Battery

 
 

High capacity battery for FLIR Ex-Series infrared cameras.

  • Rechargeable Li ion battery
  • 3.7 V

Compatible with FLIR E4, E5, E6, E8

$50.00 Add to Cart  

FLIR T199362ACC - Battery Li-ion 3.6 V, 2.6 Ah, 9.4 Wh

 
 

High capacity battery for FLIR Ex-Series infrared cameras.

  • Rechargeable Li ion battery
  • 3.7 V

Compatible with FLIR E4, E5, E6, E8

$50.00 Add to Cart  

FLIR T198531 - Ex-Series Battery Charger

 
 

Battery charger and power supply for FLIR Ex-Series infrared cameras.

  • 90–264 VAC, 50/60 Hz, output 5.0 VDC, 2.1 A
  • 10.5 W

Compatible with FLIR E4, E5, E6, E8

$125.00 Add to Cart  

FLIR T198534 - Micro USB Power Supply

 
 

Micro USB power supply for FLIR Ex-Series infrared cameras.

  • 90–264 VAC, 50/60 Hz, output 5.0 VDC, 2.1 A
  • 1.2 m (3.9 ft.) cable length

Compatible with FLIR E4, E5, E6, E8

$40.00 Add to Cart  

FLIR T198532 - Micro USB Car Charger

 
 

Micro USB car charger for FLIR Ex-Series and C2 infrared cameras.

  • Voltage - Input: 12/24 V; Output: 5 V

Compatible with FLIR E4, E5, E6, E8, C2

$50.00 Add to Cart  

FLIR T198533 - USB Cable

 
 

Cable to connect Ex-Series or K2 infrared cameras to a computer.
 

  • 1.8 m (5.9 ft.) cable length
  • Standard USB-A to USB Micro-B connector

Compatible with FLIR E4, E5, E6, E8, K2

$50.00 Add to Cart  

FLIR Exx-Series Accessories

 

FLIR T911705ACC - USB Type-C to USB Type-C cable

 
 

This cable is used to connect the infrared camera with a computer, using the USB protocol. The cable can also used with the Car adapter, T911709ACC.

Compatible with FLIR E75, E85, E95, T530, T540

$54.99 Add to Cart  

FLIR T911633ACC - Power Supply for Battery Charger

 
 

Power supply, with multi plugs.

Compatible with FLIR E75, E85, E95, T530, T540

$274.99 Add to Cart  

FLIR T911632ACC - USB Type-C to HDMI Adapter

 
 

This adapter is used to connect the infrared camera with a HDMI monitor. Requires a standard HDMI cable (not supplied by FLIR).

Compatible with FLIR E75, E85, E95, T530, T540

$49.99 Add to Cart  

FLIR T911631ACC - USB 2.0 A to USB Type-C cable

 
 

This cable is used to connect the infrared camera with a computer, using the USB protocol.

Compatible with FLIR E75, E85, E95, T530, T540

$24.99 Add to Cart  

FLIR T911630ACC - Power Supply,‎ 15 W/3 A

 
 

Power supply, including multiple plugs, to charge the battery when it is inside the camera.

Compatible with FLIR E75, E85, E95, T530, T540

$54.99 Add to Cart  

FLIR T-Series Accessories

 

FLIR T911705ACC - USB Type-C to USB Type-C cable

 
 

This cable is used to connect the infrared camera with a computer, using the USB protocol. The cable can also used with the Car adapter, T911709ACC.

Compatible with FLIR E75, E85, E95, T530, T540

$54.99 Add to Cart  

FLIR T199361ACC - Battery Li-ion 7.2 V, 2.2 Ah, 16 Wh

 
 

High capacity battery for FLIR T400 Series cameras.

Compatible with FLIR T420, FLIR T420bx, FLIR T430sc, FLIR T440, FLIR T440bx, FLIR T450sc, FLIR T460

$102.00 Add to Cart  

FLIR T911633ACC - Power Supply for Battery Charger

 
 

Power supply, with multi plugs.

Compatible with FLIR E75, E85, E95, T530, T540

$49.99 Add to Cart  

FLIR T911632ACC - USB Type-C to HDMI Adapter

 
 

This adapter is used to connect the infrared camera with a HDMI monitor. Requires a standard HDMI cable (not supplied by FLIR).

Compatible with FLIR E75, E85, E95, T530, T540

$49.99 Add to Cart  

FLIR T911631ACC - USB 2.0 A to USB Type-C cable

 
 

This cable is used to connect the infrared camera with a computer, using the USB protocol.

Compatible with FLIR E75, E85, E95, T530, T540

$24.99 Add to Cart  

FLIR T911630ACC - Power Supply,‎ 15 W/3 A

 
 

Power supply, including multiple plugs, to charge the battery when it is inside the camera.

Compatible with FLIR E75, E85, E95, T530, T540

$29.99 Add to Cart  

FLIR K2 Accessories

 

FLIR T199423ACC - Battery Li-ion 3.6 V, 2.6 Ah, 9.4 Wh

 
 

Battery pack for FLIR Kx series

Compatible with FLIR K2

$147.00 Add to Cart  

FLIR T199127 - Li-Ion battery pack 3.6 V 2.6 Ah

 
 

Battery pack for FLIR Kx Series.

Compatible with FLIR K2

$137.00 Add to Cart  

FLIR T199128 - Battery charger, incl. power supply with multi plugs

 
 

Battery charger, including power supply with multi plugs for FLIR Kx Series.

Compatible with FLIR K2

$98.00 Add to Cart  

FLIR T127722ACC - Retractable Lanyard

 
 

Retractable lanyard for FLIR Kx and Kxx Series

Compatible with FLIR K2, FLIR K33, FLIR K53, FLIR K45, FLIR K55, FLIR K65

$92.00 Add to Cart  

FLIR T199130 - Lanyard Strap

 
 

Lanyard strap for FLIR Kx series.

Compatible with FLIR K2

$15.00 Add to Cart  

FLIR Kxx-Series Accessories

 

FLIR T127722ACC - Retractable Lanyard

 
 

Retractable lanyard for FLIR Kx and Kxx Series

Compatible with FLIR K2, FLIR K33, FLIR K53, FLIR K45, FLIR K55, FLIR K65

$58.00 Add to Cart