FLIR Test & Measurement Accessories


FLIR MR-PINS2 - 2" pins, 1 pair

FLIR’s new insulated pins are smaller in diameter – requiring minimal force to drive the pins into a surface – resulting in less impact to the material. The sandblasted, hardened-steel pins with single-piece design prevent bending and create an improved bonding surface for the abrasion-resistant insulation. The insulation extends all the way to the connection to the probe, so even if you drive the pins all the way into the wall cavity, the drywall will not affect the measurement.

  • Fits Hammer, Wall Cavity and Combo Probes
  • Unibody construction vs. two piece
  • Smaller diameter pins
  • Sandblasted hardened steel
  • Insulated with abrasion resistant coating

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$24.99    Add to Cart

FLIR MR-PINS4 - 4" pins, 1 pair

FLIR’s new insulated pins are smaller in diameter – requiring minimal force to drive the pins into a surface – resulting in less impact to the material. The sandblasted, hardened-steel pins with single-piece design prevent bending and create an improved bonding surface for the abrasion-resistant insulation. The insulation extends all the way to the connection to the probe, so even if you drive the pins all the way into the wall cavity, the drywall will not affect the measurement.

  • Fits Hammer, Wall Cavity and Combo Probes
  • Unibody construction vs. two piece
  • Smaller diameter pins
  • Sandblasted hardened steel
  • Insulated with abrasion resistant coating

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$49.99    Add to Cart

FLIR MR-PINS6 - 6" pins, 1 pair

FLIR’s new insulated pins are smaller in diameter – requiring minimal force to drive the pins into a surface – resulting in less impact to the material. The sandblasted, hardened-steel pins with single-piece design prevent bending and create an improved bonding surface for the abrasion-resistant insulation. The insulation extends all the way to the connection to the probe, so even if you drive the pins all the way into the wall cavity, the drywall will not affect the measurement.

  • Fits Hammer, Wall Cavity and Combo Probes
  • Unibody construction vs. two piece
  • Smaller diameter pins
  • Sandblasted hardened steel
  • Insulated with abrasion resistant coating

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$49.00    Add to Cart

FLIR MR-PINS2-10 - 2" pins, 10 pair

FLIR’s new insulated pins are smaller in diameter – requiring minimal force to drive the pins into a surface – resulting in less impact to the material. The sandblasted, hardened-steel pins with single-piece design prevent bending and create an improved bonding surface for the abrasion-resistant insulation. The insulation extends all the way to the connection to the probe, so even if you drive the pins all the way into the wall cavity, the drywall will not affect the measurement.

  • Fits Hammer, Wall Cavity and Combo Probes
  • Unibody construction vs. two piece
  • Smaller diameter pins
  • Sandblasted hardened steel
  • Insulated with abrasion resistant coating

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$199.99    Add to Cart

FLIR MR01 - Replaceable T/RH Probe

Replacement temperature/relative humidity probe for the FLIR MR77 moisture meter

  • Metallic screw on connection
  • Field replaceable
  • Factory calibrated
  • Protective cap
$74.99    Add to Cart

FLIR MR02 - Replaceable External Moisture Pin Probe

The FLIR MR77 moisture meter comes with an external moisture pin probe for penetrating measurements. MR02 is the replacement for the accessory included with the MR77 purchase. Additional pins are available (part number MO220-Pins).

$24.99    Add to Cart

FLIR MR04 - Extension Pole

The MR04 Extension Pole makes it easy to probe large and out-of-reach areas with a telescoping pole that extends up to 52".

  • Rubberized ergonomic grips reduce slippage
  • Compatible with MR05, MR06, and MR08
  • Fits in MR08 shoulder case
  • 1/4-20 thread
$74.99    Add to Cart

FLIR MR05 - Impact Pin Probe

The FLIR MR05 upgrades your FLIR moisture meter to help you easily test for moisture in challenging spots — on rough or uneven surfaces, in corners, in hard woods or high-density materials, and even in areas without a dry reference. Made with extra-durable pins and a metallic impact plate that can withstand hammering to drive pins into the hardest materials, the FLIR MR05 lets you tackle the toughest moisture measurement challenges.

  • Six additional sets of thick and thin pins
  • An external pin accessory for extended reach
  • 1/4"-20 integrated wrench on the cap to replace pins
  • Durable BNC connector
  • 2.45m (8') coiled cord
  • 2 year warranty

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$79.99    Add to Cart

FLIR MR06 - Wall Cavity Probe

The MR06 Wall Cavity Probe expands the functionality of your FLIR Moisture Meter by allowing you to easily measure insulation moisture levels within the wall cavity and the inside face of exterior walls.

  • Insulated pins designed for increased durability
  • Rubberized ergonomic grips reduce slippage 
  • Detachable cord with durable BNC connection
  • 4" and 6" pins included
  • Impact plate to drive pins through drywall

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$174.99    Add to Cart

FLIR MR07 - Hammer Probe

The MR07 Hammer Probe expands the functionality of your FLIR Moisture Meter by allowing you to take measurements in subfloor through carpet, hardwood flooring, and hard materials that are difficult to penetrate with a standard pin probe.

  • Insulated pins designed for increased durability
  • Rubberized ergonomic grips reduce slippage 
  • Detachable cord with durable BNC connection
  • Pins Included: 2 × 2" pins

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$274.99    Add to Cart

FLIR MR08 - Hammer and Wall Cavity Combo Probe

The MR08 Hammer and Wall Cavity Probe Combo is ideal for both hammer probe and wall cavity applications. The hammer probe has an additional handle on the bottom to add convenience for angled, horizontal, and inverted hammer-probing needs. The bottom handle can be unscrewed and used as a wall cavity probe to measure the moisture level of insulation within the wall cavity and can also reach the inside face of the exterior wall. You can also install the impact plate for use with a hammer to punch the extended pins through drywall.

  • Insulated pins designed for increased durability
  • Rubberized ergonomic grips reduce slippage 
  • Detachable cord with durable BNC connection
  • Pins Included: 2 × 2" pins, 2 × 4" pins, 2 × 6" pins
  • Impact plate to drive pins through drywall

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$399.99    Add to Cart

FLIR MR09 - Baseboard Probe

The MR09 Baseboard Probe is ideal for taking measurements in hard-to-reach areas. Probe behind baseboards, wall trim, and crown molding without requiring removal. Long, thin, flexible probes minimize needed space.

  • Insulated blades designed for increased durability
  • Rubberized ergonomic grips reduce slippage
  • Detachable cord with durable BNC connection
$174.99    Add to Cart

FLIR MR10 - Moisture Meter Case

Safeguard your valuable FLIR T&M instruments with our durable EVA protective case. Stow your FLIR test and measurement gear in a FLIR durable EVA protective case to shield against dirt, dings, and harsh environmental conditions.

  • Custom instrument compartment protects tools from extremes
  • Concealed zipper designed for dirt resistance
  • Resilient nylon carry strap
  • Ruggedized non-slip finish

Compatible with FLIR MR77, FLIR MR160, and FLIR MR176.

$49.99    Add to Cart

FLIR TA14 - Belt Clip Holster

For on the hip deployment and out of the way security while getting into position to measure, add TA14 to your TG165, Imaging IR Thermometer. The design is a combination of mobile device ease to use, durable design from power tool belt storage solutions and security inspired by a classic pistol holster.

  • Belt clip holster for TG165, Imaging IR Thermometer
  • Multi-position for convenience in positions
  • Cell phone like over the belt clip snap hook
  • Made in the USA
  • Designed specifically for TG165
  • Snap security strap
  • Fits most belts
  • 1 Year Warranty

Compatible with FLIR TG165, TG167

$49.99    Add to Cart

FLIR TA15 - Universal Soft Sided Case

The FLIR TA15 is a universal, multi-compartment soft sided case designed to protect and carry your FLIR clamp meter, flex clamp accessory, test leads, or any other tool you need on the job. Recommended for use with any FLIR clamp meter and the FLIR Universal Flex Current Probe Accessory (TA72 or TA74).

  • 2 large instrument compartments
  • Removable hand strap
  • Quick-release belt clip
  • Convenient magnetic bag closure
  • Label/luggage tag window
  • 2 durable side pockets (mesh / neoprene)
  • 1-year warranty
$44.99    Add to Cart

FLIR TA42 - Belt Clip

Use your FLIR clamp meter while on-the-go with the sturdy TA42 Belt Clip. Designed for use with the FLIR CM174, CM74, and CM72 Clamp Meters, the low-profile clip securely attaches to the meter’s tripod mount.

Compatible with FLIR CM72, CM74, CM174

$14.99    Add to Cart

FLIR TA50 - Magnetic Hanging Strap

  • Hang your meter on metal electrical cabinets—allowing you to focus on your testing.
  • Magnetic strip designed for DM9x series multimeters or any meter that accepts a 1" (25 mm) strap.
  • Durable nylon strap.
  • Securely fastens to the meter with an integrated mounting tab.

Compatible with FLIR DM92, FLIR DM93, FLIR IM75

$34.99    Add to Cart

FLIR TA52 - Magnetic Mount

Securely mount your FLIR clamp meter to an electrical panel or other magnetic surface to have more convenience with test probe measurements. Designed for the FLIR CM174, CM74, and CM72 Clamp Meters, the low-profile TA52 firmly attaches to the meter’s tripod mount and stores easily.

Compatible with FLIR CM72, CM74, CM174

$34.99    Add to Cart

FLIR TA60 - Thermocouple Probe with Adapter

  • Type K thermocouple temperature sensor.
  • Can be used to measure temperature with many meters.
  • Fast responding with a wide general-purpose measurement range.
  • Safety-shrouded banana to banana connection.
$24.99    Add to Cart

FLIR TA10 - Case

Safeguard your valuable FLIR T&M instruments with our durable EVA protective case. Stow your FLIR test and measurement gear in a FLIR durable EVA protective case to shield against dirt, dings, and harsh environmental conditions.

  • Custom molded instrument compartment protects tools from extremes
  • Concealed zipper designed for dirt resistance
  • Resilient nylon carry strap
  • Ruggedized rubber pattern non-slip finish
  • 1 Year Warranty

Compatible with FLIR DM92, FLIR DM93, FLIR IM75

$49.99    Add to Cart

FLIR TA10-F - Case

Made from durable EVA rubber, the TA10-F Protective Case shields against harsh
environmental conditions and damage. Exclusively designed for use with the
FLIR DM92/DM93 Industrial Digital Multimeters, the FLIR TA72/TA74 Universal
Flex Current Probe Accessories, and the FLIR CM55/57 Flexible Clamp Meters
with Bluetooth®.

  • Form-fitting instrument compartment
  • Concealed zipper resists dirt
  • Resilient nylon carry strap
  • Rugged, non-slip finish
  • 1-year warranty

Compatible with FLIR DM92, FLIR DM93, FLIR TA72, FLIR TA74, FLIR CM55, FLIR CM57

$49.99    Add to Cart

FLIR TA11 - Case

Safeguard your valuable FLIR T&M instruments with our durable EVA protective case. Stow your FLIR test and measurement gear in a FLIR durable EVA protective case to shield against dirt, dings, and harsh environmental conditions.

  • Custom molded instrument compartment protects tools from extremes
  • Concealed zipper designed for dirt resistance
  • Resilient nylon carry strap
  • Ruggedized rubber pattern non-slip finish
  • 1 Year Warranty

Compatible with FLIR CM78, FLIR CM82, FLIR CM83, FLIR CM85

$49.99    Add to Cart

FLIR TA12 - Case

Safeguard your valuable FLIR T&M instruments with our durable EVA protective case. Stow your FLIR test and measurement gear in a FLIR durable EVA protective case to shield against dirt, dings, and harsh environmental conditions.

  • Custom molded instrument compartment protects tools from extremes
  • Concealed zipper designed for dirt resistance
  • Resilient nylon carry strap
  • Ruggedized rubber pattern non-slip finish
  • 1 Year Warranty
$49.99    Add to Cart

FLIR TA13 - Case

Safeguard your valuable FLIR T&M instruments with our durable EVA protective case. Stow your FLIR test and measurement gear in a FLIR durable EVA protective case to shield against dirt, dings, and harsh environmental conditions.

  • Custom molded instrument compartment protects tools from extremes
  • Concealed zipper designed for dirt resistance
  • Resilient nylon carry strap
  • Ruggedized rubber pattern non-slip finish
  • 1 Year Warranty

Compatible with FLIR TG164, TG167

$49.99    Add to Cart