FLIR Testers

Extech CT20

Remote & Local Continuity Tester

$32.99

Extech CB10

AC Circuit Breaker Finder/Receptacle Tester

$39.99

380260

1000V digital tester with large dual backlit display

$249.99

380400

Resistance box with 7 decade ranges of resistance

$109.99

409996

Soft vinyl carrying case (7.8 x 5.3 x 1.6")

$15.99

42270

Temperature/Humidity Datalogger for 42275 docking station kit

$109.99

365510

Displays graphical phase orientation

$89.99

CT70

AC outlet load handling capabilities plus Outlet Tester functions

$199.99

CT80

Quickly checks for correct wiring of AC outlet load handling capabilities plus Outlet Tester functions

$249.99

EC-1413-P

Pint size bottles with pre-made 1413µS conductivity calibration solution

$26.99

ET10

Tests GFCI circuits and for faulty wiring in 3-wire receptacles

$12.99

PH103

Pre-made convenient calibration solutions for pH meters

$30.99

PH105

Replacement flat surface electrode for ExStik®

$44.99

PH110

Unique pH stick meter with rugged refillable flat surface pH electrode

$119.99

PH220-C

Compact size pH meter with cabled pH electrode

$169.99

PH50

Easy to use, rugged pH pen with 2 to 12pH range

$49.99

RF40

Measures the freezing point of coolants and concentration of Ethylene/Propylene Glycol

$89.99

TL726

Right angle and straight end flexible leads with shrouded banana plugs

$20.99

TP873

Type K temperature probe with mini connector and banana plug adaptor

$15.99

40180

Heavy duty kit with audible tone easily identifies wires or cables

$94.99

44550

Built-in sensors provide simultaneous readings of Relative Humidity and Temperature

$33.99

PH100

Meter with flat surface electrode for fast and easy on-the-spot pH measurements

$99.99

RHT10

Records up to 16,000 readings for each parameter

$89.99

RHT20

Up to 16,000 readings for RH/Temp & user-programmable sample rate

$139.99

HW30

Digital UP/DOWN timer displays Temperature, Humidity, and Heat Index

$44.99

601500

General purpose, standard size glass bulb pH sensing electrode

$37.99

TH10

Records up to 32,000 readings

$56.99

EC400

4-in-1 multi-range sensor for measuring Conductivity, TDS, Salinity and Temperature

$104.99

EC170

Waterproof meter with high-accuracy multi-ranging sensor

$69.99

365535

Water resistant decimal stopwatch/clock with user-selectable resolutions

$64.99

365515

Digital LCD Stopwatch plus Calendar and Alarm

$25.99

382260

3-in-1 Lightweight DC Power Supply with 3 selectable ranges

$279.99

Extech 382200

30V/1A Single Output DC Power Supply

$134.99

Extech 382202

18V/3A Single Output DC Power Supply

$144.99

Extech TG20

Wire Tracer Kit

$24.99

Extech 45160

3-in-1 Humidity, Temperature and Airflow Meter

$169.99

Extech 380363

Digital High Voltage Insulation Tester

$289.99

Extech 382252

Earth Ground Resistance Tester Kit

$249.99

Extech 407510

Heavy Duty Dissolved Oxygen Meter with PC interface

$439.99

Extech 407744

94dB Sound Calibrator

$329.99

Extech 407766

94/114dB Sound Calibrator

$419.99

Extech 480403

Motor Rotation and 3-Phase Tester

$149.99

Extech 480846

8GHz RF Electromagnetic Field Strength Meter

$649.00

Extech CG204

Coating Thickness Tester

$199.99