Blackfly S USB3 Camera Resources

 

Information Where to Find
Datasheet Document Package (find your model link below)
Specifications | Frame Rate & ROI Table | Pixel Formats Camera Reference (find your model link below)
EMVA Imaging Performance Specifications Camera Reference (find your model link below)
Sensor Review Machine Vision Camera Sensor Review
3D CAD Models | Drawings BFS-U3 Standard CAD Models / BFS-U3 XL CAD Models
Accessories Product Page (find your model link below)
Lens Calculator Lens Calculator
Quick Start Guide to install camera and software BFS-U3 Getting Started Manual
Installation instructions | Camera Controls |
Firmware Updating | Hardware Mechanical Characteristics
BFS Installation Guide
Spinnaker Software Development Kit Download Spinnaker SDK
C++ Programmer's Guide
(C# / C Guide included in SDK download)
Spinnaker Programmer's Guide
Using the SpinView app Getting Started with SpinView
Spinnaker API sample code Spinnaker Examples
Application specific sample code Teledyne-MV GitHub repo
Feature definitions Camera Reference (find your model link below)
Knowledge Base articles BFS-U3 support page
Firmware downloads BFS-U3 support page downloads
Firmware release notes Camera Reference (find your model link below)
Contact Sales or Support Contact a Machine Vision Specialist
Participate in the Support Forum Machine Vision Community Forum
Request return or repair Submit RMA
Camera Resources for other models BFS-PGE | BFS-Board-level | ORX | FGFFY-S and FFY-DL

 

Camera  Reference Document Package Product Page
  • Specifications | Frame Rate & ROI Table | Pixel Formats
  • EMVA
  • Mechanical
  • Technical Features
  • Release Notes
  • PDF Documents (including Datasheet)
  • CAD Models
  • Camera Reference

For Firmware go to: BFS-U3 support page downloads

  • Accessories
  • Lenses
scroll down & expand view
BFS-U3-04S2
Specs | EMVA | Dimensions | Features
1707.1.6.x ZIP C-mount: Color / Mono
CS-mount: Color / Mono
BFS-U3-13Y3
Specs | EMVA | Dimensions | Features
1808.0.120.x ZIP Color / Mono
BFS-U3-16S2
Specs | EMVA | Dimensions | Features
1707.0.125.x ZIP Color / Mono
BFS-U3-16S7
Specs | EMVA | Dimensions | Features
1910.0.265.x ZIP Color / Mono
BFS-U3-17S7
Specs | EMVA | Dimensions | Features
1910.0.122.x ZIP Color / Mono
BFS-U3-19S4
Specs | EMVA | Dimensions | Features
1910.0.120.x ZIP Color / Mono
BFS-U3-20S4
Specs | EMVA | Dimensions | Features
1912.0.30.x ZIP Color / Mono
BFS-U3-23S3
Specs | EMVA | Dimensions | Features
1809.2.8.x ZIP Color / Mono
BFS-U3-23S6
Specs | EMVA | Dimensions | Features
2402.0.562.x ZIP Color / Mono
BFS-U3-27S5
Specs | EMVA | Dimensions | Features
1910.0.365.x ZIP Color / Mono
BFS-U3-28S5
Specs | EMVA | Dimensions | Features
1901.0.154.x ZIP Color / Mono
BFS-U3-31S4
Specs | EMVA | Dimensions | Features
1803.0.250.x ZIP Color / Mono
BFS-U3-32S4
Specs | EMVA | Dimensions | Features
2308.0.826.x ZIP Color / Mono
BFS-U3-50S4
Specs | EMVA | Dimensions | Features
2104.0.351.x ZIP Color / Mono
BFS-U3-50S5
Specs | EMVA | Dimensions | Features
2308.0.758.x ZIP Color / Mono
BFS-U3-51S5PC Color
Specs | EMVA | Dimensions | Features
1811.1.15.x ZIP Color
BFS-U3-51S5P Mono
Specs | EMVA | Dimensions | Features
1804.2.7.x ZIP Mono
BFS-U3-51S5
Specs | EMVA | Dimensions | Features
1801.0.1.x ZIP Color / Mono
BFS-U3-63S4
Specs | EMVA | Dimensions | Features
1907.3.1.x ZIP Color / Mono
BFS-U3-70S7
Specs | EMVA | Dimensions | Features
1806.0.315.x ZIP Color / Mono
BFS-U3-80S5
Specs | EMVA | Dimensions | Features
2211.2.8.x ZIP Color / Mono
BFS-U3-88S6
Specs | EMVA | Dimensions | Features
1803.0.36.x ZIP Color / Mono
BFS-U3-89S6
Specs | EMVA | Dimensions | Features
1707.1.9.x ZIP Color / Mono
BFS-U3-120S4
Specs | EMVA | Dimensions | Features
1801.0.116.x ZIP Color / Mono
BFS-U3-120S6
Specs | EMVA | Dimensions | Features
2302.0.37.x ZIP Color / Mono
BFS-U3-122S6
Specs | EMVA | Dimensions | Features
2309.0.533.x ZIP Color / Mono
BFS-U3-123S6
Specs | EMVA | Dimensions | Features
1707.1.4.x ZIP Color / Mono
BFS-U3-161S7
Specs | EMVA | Dimensions | Features
2210.0.657.x ZIP Color / Mono
BFS-U3-200S6
Specs | EMVA | Dimensions | Features
1705.0.124.x ZIP Color / Mono
BFS-U3-200S7
Specs | EMVA | Dimensions | Features
2210.0.435.x ZIP Color / Mono
BFS-U3-244S8
Specs | EMVA | Dimensions | Features
2103.0.628.x ZIP Color / Mono

 

Related Documents:

Getting Started with the Blackfly S Polarized Camera

 

Related Articles