Support Center

Articles:

Recorded Webinar

RECORDED WEBINAR: Steel process automation and optimization with thermal monitoring

Watch now

Warranty & RMA

2-10 Thermal Camera Warranty from FLIR

Learn more

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Read the Story

Use Case Scenario

Identifying Poor Interconnection On Electric Vehicle Battery Modules

Read the Story

Application Story

MoviTherm and Biomass One Earn Fire Departments Approval with FLIR A700 Cameras

Read the Story

Recorded Webinar

FLIR Thermal Automation New Product Introduction

Watch now

Recorded Webinar

FLIR Thermal Automation New Product Introduction

Watch now

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Smart Sensor Cameras

Read the Story

Compatibility

Which FLIR cameras are supported by the Atlas SDK?

Read the Story

Knowledge Base

FAQ: MQTT, Modbus, and Other Technical Definitions

Read the Story

Application Note

Web Interface Exercise

Read the Story

Documents:

Datasheet
FLIR Axxx-Series_Smart Sensor_en-US
Download
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Download

Accessories:

Lenses
f=17/29 mm (24°/14°) FlexView™ Dual Field-of-View IR Lens (T300586)
Learn More
f=70 mm (6°) IR lens with case (T300095)
Learn More
FLIR Macro Lens 2.0x with Case (T300238)
Learn More
IR lens, f=10 mm, 42° (T300239)
Learn More
IR lens, f=17 mm, 24° (T300240)
Learn More
IR lens, f=18 mm (24°) f/1.0 (T300443)
Learn More
IR lens, f=29 mm, 14° (T300241)
Learn More
IR lens, f=5 mm (80°), T300805
Learn More
Cases and Pouches
Hard case for the FLIR Axxx Series (T300163)
Learn More
Hard case for the FLIR Axxx Series (T300163ACC)
Learn More
Batteries and Power
Gigabit PoE injector 15 W (T199507)
Learn More
Gigabit PoE injector 16 W (T911183)
Learn More
Cables Adapters
Cable M12 to pigtail, 10 m (T911853ACC)
Learn More
Cable M12 to pigtail, 2 m (T911852ACC)
Learn More
Ethernet Cable CAT6, 2m (T951004ACC)
Learn More
Ethernet cable M12 to RJ45, 10 m (T911855ACC)
Learn More
Ethernet cable M12 to RJ45, 2 m (T911854ACC)
Learn More
Ethernet cable M12 to RJ45F, 0.3 m (T911869ACC)
Learn More
Options
Option, Wi-Fi including antenna (T911850)
Learn More
Other
Antenna for WLAN 2.4/5 GHz (T911850ACC)
Learn More
A-Series Connection Board (T300268ACC)
Learn More
Connector cap kit (T300202)
Learn More
IP hood for lens (T300075ACC)
Learn More

Media