Ranger HRC

Portable, Long Range Thermal Imaging Surveillance System with Multi-Sensor Option

The Ranger HRC is a high-resolution mid-wave thermal imaging system built around a large format 640x480 array and a choice of powerful continuous-zoom telescopes. While the Ranger HRC is available in its standalone, environmentally hardened enclosure, it can also include and optional high-magnification CCD-TV camera, laser rangefinder, digital magnetic compass and an integrated, gyro-stabilized, pan/tilt mechanism that provides precise target geo-location capability. Operators can field Ranger HRC as a portable stand-alone system, or integrate it into a network of fixed-site sensors via its suite of plug-and-play interface options.