Ranger MS-LRTI

Integrated Thermal / CCD / Spotlight

The Ranger MS-LRTI™ is a unique deterrence system that builds on the impressive capabilities of the Ranger MS-UC DefendIR Utilizing a day/low-light CCD camera and cooled InSb thermal imager, the Ranger MS-LRTI adds a high power spotlight to detect, deter and temporarily disorient intruders. The 12 million candle power spotlight on the Ranger MS-LRTI can illuminate intruders within a one-mile radius.

With a continuous thermal optical zoom of 19 to 275mm (2 to 30 degrees FOV), the Ranger MS-LRTI meets the requirements for any mission, from wide-area surveillance to long-range threat identification. The integrated 26x zoom visible camera is slaved with the field of view of both the thermal camera and the spot light, maximizing the threat assessment and allowing the combination of thermal and visible images in real time.


Turnkey Integration

The ruggedized housing is environmentally sealed to meet NEMA 4 and IP66 specifications. Out of the box, the Ranger MS-LRTI is ready to integrate into your system. It supports most protocols used in commercial and military applications and can easily be integrated into existing fiber, wireless or IP networks. It can also interface with video motion detection (VMD), radar, unattended ground sensors (UGS) or other trigger sensors for a “slew-to-cue” solution.




 

Ranger MS-LRTI NS

Integrated Cooled Thermal / CCD

The Ranger MS-LRTI™ NS is an industry leading mid-range thermal imager utilizing a 640 x 480 array cooled InSb thermal imager coupled with a day/low-light CCD camera all packaged in an integrated, rugged pan and tilt.

With a continuous thermal optical zoom of 19 to 275mm (2 to 30 degree FOV), the Ranger MS-LRTI NS meets the requirements for any mission, from wide-area surveillance to long-range threat identification. The integrated 26x zoom visible camera is slaved with the field of view of the thermal camera, maximizing the threat assessment and allowing the combination of thermal and visible images in real time through zoom.

The innovative VisionSense™ technology offers user-controlled, customized real time mixing and merging of the visible light (CCD) camera and the infrared camera, providing the most information on any threat.

The Ranger MS-LRTI™ NS is ideally suited for day and night perimeter security, maritime surveillance and DHS/DoD applications. Featuring a sleek integrated pan and tilt design, the camera is capable of continuous 360° panning and a -72° to +66° tilt. Withstanding ambient temperatures ranging from -40° to +60° C, the ruggedized housing is environmentally sealed to meet MIL-STD-810, NEMA 4 and IP66 specifications and has been tested and certified by an independent lab.