Ranger R2

High Resolution Wide Area Surveillance

The Ranger® R2 is a high resolution radar that accurately detects personnel and vehicles up to 1400 meters range. And, it operates in virtually any climate, weather or lighting condition to provide 24/7 security, scanning 360° every second.

The Ranger R2 scans a full 360 degrees covering over 6 square km (2.3 square miles). Additional units can be networked in an overlapping array to protect larger areas, like borders. As part of the FLIR Wide Area Surveillance radar system range, the Ranger R2 may be networked with Ranger R1 radar to conform to terrain profiles and form an impassable radar area outside and inside your perimeter. 

The accuracy and ease of integration and operation of the Ranger R2, like the entire line of FLIR Ranger family of radars, separate it from the competition. Whether to secure airports or ports, borders or public infrastructure assets, or for force protection, the Ranger R2 is today's answer for detecting and tracking intruders as part of a wide area surveillance solution.

Designed for integrators, the Ranger R2 provides Ethernet XML target data in GIS coordinates making integration a snap. Finally, the true potential of PTZ cameras is realized with 24/7 detection by radar and identification of targets by video.