MilSight T105 Universal Night Sight (UNS)

The MilSight™ T105 UNS™ (Universal Night Sight™) AN/PVS-22 is a high-resolution clip-on night vision device (CNVD) that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.

The UNS utilizes a full MIL-SPEC Gen 3 (autogated pinnacle) image intensifier tube, a fast f/1.15 catadioptric lens for a brighter and sharper image in starlight, and patented permanent boresight alignment technology.

The MilSight T105 UNS is installed, operated, and removed without tools and without affecting boresight (permanent boresight alignment). The unit can be mounted on a spotting scope for long range reconnaissance, handheld as a Night Observation Device (NOD), or used in other nighttime operations requiring night vision capabilities. Effective on all weapons from carbines to .50 caliber semi-automatic sniper rifles, and optimized for medium-range sniper weapons, assault rifles and machine guns, including:

  • MK11
  • M16
  • SCAR-H
  • M240
  • 300 Win Mag