TacFLIR 230

Long Range, Gyro-Stabilized RSTA System Tailored for Vehicle Operations

The TacFLIR® 230 provides maximum sensor range performance including a high resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWR thermal camera with 10x zoom optics, and optional laser pointer. At 35 pounds and with a nine inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs. It is easily deployed in extendable masts for on-the-move operation. With hundreds of rugged, high reliability systems on RSTA vehicles, FLIR has the proven vehicle expertise to handle the most rugged environments and the most demanding missions.