.png)
Outfitting both small and larger maritime platforms, FLIR Systems offers fully marinized long-range and compact solutions. FLIR’s compact multi-sensor systems are unmatched in providing high performance in a small, lightweight package. From riverine and Special Forces boats, to littoral craft and capital ships, FLIR offers fully marinized surveillance and targeting sensors for a range of missions.
FLIR's marinized long-range and gyro stabilized sensors were developed and tailored for maritime installation to provide maximum sensor range performance and increased capability over typical pan/tilt systems. Proven through extensive operational experience in the harsh environments, and on a variety of maritime platforms, hundreds of these rugged and reliable sensors are fielded on vessels around the world.
Maritime Solutions brochure
The world's first and only all-digital, full high definition system provides superior image stabilization, ultra long range imaging performance, and true metadata embedded in the digital video. The Sea SAFIRE 380-HD is fully hardened for military fixed-wing and helicopter operations so it can operate continuously in all conditions--even while sitting on the tarmac with no airflow.

Giving unrivalled long range optical and system performance, SeaFLIR 280-HD builds on FLIR Systems' rich nautical heritage. With over 1,000 marinised systems delivered since the SeaFLIR 2 was launched in 1998, FLIR has always focused on being the first to offer seaborne operators the most advanced maritime surveillance and targeting capabilities. SeaFLIR 280-HD gives a quantum improvement over every other compact system available, and is specifically tailored to give excellent long range performance in the extreme conditions found at sea.

The SeaFLIR 230 is a member of the FLIR family of 9" gimballed turrets. Representing the very latest in sensor technology, the lightweight SeaFLIR 230 condenses extremely high performance surveillance and targeting capability into a compact, low mass and versatile system.
2017 © FLIR® Systems, Inc. All rights reserved.
Privacy Policy | Copyright Policy | Terms of Use