|
Thermal Imaging for Automation
Many industries can take advantage of implementing an infrared camera that continuously monitors the production.
 |
 |
FLIR infrared cameras can detect temperature differences during food processing
|
The Automotive Industry
In the automotive industry there is a multitude of production processes that involves heat or heat patterns generation that needs to be monitored and quality checked. Typical methods are welding, gluing with pre-heated glue, thermoforming, molding and die casting.
PCB Checking
Another application where infrared cameras can be used is PCB checking where anomalies in the thermal patterns can be detected if the PCB is powered up after the final assembly. This type of testing is mostly important for industries dealing with high reliability electronics or power electronics where anomalies can indicate a case of a possible early failure.
FLIR A-Series IR Cameras
A fix mounted infrared camera can be installed almost anywhere to monitor your production process by detecting and measuring temperature differences. FLIR 325 is a compact, affordable IR camera fully controlled by a PC. It streams 320x240 pixels images up to 60 Hz and it is the first to follow standards as GigE Vision and GenICam. FLIR A325 comes with specially developed software and provides high speed live images in to the PC. Due to its compliance to standards, FLIR A325 is a Plug&Play device within 3rd parties Machine Vision softwares like NIs IMAQ VisionTM and the MVTecs HalconTM software.
 |
FLIR A-Series Infrared Cameras
FLIR A-Series infrared camera systems are affordable and accurate solutions for machine vision, and automation systems that require accurate non-contact imaging and temperature measurements. Learn more
|
 |
FLIR A310 pt and A310 f Remote Monitoring Systems
FLIR A310 f and A310 pt monitoring systems are designed to withstand the elements to remotely collect valuable data. “Smart” thermal imagers and software can alert operators to security breaches and impending problems indicative of excess heat 24/7/365. Learn more
|
|
|
|
Free Download

FLIR's Infrared Handbook for automation applications. Download now
|
|
|
|
| |
|
|
| |
|
|