|
Key Performance Features
FLIR A-Series
The information below outlines key features that contribute to FLIR A-Series infrared cameras world class performance.
FLIR A615 features:
 |
640 x 480 pixels resolution
Higher resolution improves your inspections providing higher accuracy of measured temperatures spotting even small objects from a distance.
|
 |
GigETM Vision
GigE Vision is a new camera interface standard developed using the Gigabit Ethernet communication protocol. GigE Vision is the first standard to allow for fast image transfer using low cost standard cables even over long distances. With GigE Vision, hardware and software from different vendors can interoperate seamlessly over GigE connections.
|
 |
GenICamTM protocol support
The goal of GenICam is to provide a generic programming interface for all kinds of cameras. Regardless of interface technology (GigE Vision, Camera Link, 1394 DCAM, etc.) or features implemented, the application programming interface (API) will always be the same. The GenICam protocol also makes third party software being possible to use with the camera.
|
FLIR A300 features:
 |
320 x 240 pixels resolution
Higher resolution improves your inspections providing higher accuracy of measured temperatures spotting even small objects from a distance.
|
 |
MPEG-4 streamed video
The use of MPEG-4 streamed video allows you to view live images at 30 Hz with an image resolution of 640 x 480.
|
FLIR A310 features:
 |
Extensive analysis function
Spot, area measurement and difference function.
|
 |
Built-in alarm
Temperature abnormities triggers a built-in alarm and the camera will send an e-mail to alert you to the problem.
|
 |
Power over Ethernet
Communication and power supplied with only one cable.
|
 |
Messaging function
The camera automatically sends analysis results, IR images and more as an e-mail on schedule or at alarm. Autonomous dispatch of files or e-mails, acting as an FTP or SMTP client.
|
 |
Image masking function
Enables you to pre-select only the interesting area for the analyses.
|
 |
Digital inputs/outputs
For alarms and control of external equipment.
|
FLIR A315 features:
 |
GigETM Vision
GigE Vision is a new camera interface standard developed using the Gigabit Ethernet communication protocol. GigE Vision is the first standard to allow for fast image transfer using low cost standard cables even over long distances. With GigE Vision, hardware and software from different vendors can interoperate seamlessly over GigE connections.
|
 |
GenICamTM protocol support
The goal of GenICam is to provide a generic programming interface for all kinds of cameras. Regardless of interface technology (GigE Vision, Camera Link, 1394 DCAM, etc.) or features implemented, the application programming interface (API) will always be the same. The GenICam protocol also makes third party software being possible to use with the camera.
|
|
|
|
| |
|
|
| |
|
|