Partner Login

English | Français

Extech i5 Infrared Camera

Extech i5
A SMALL INFRARED REVOLUTION

 

 

 

Extech i5 is not only the most advanced and affordable infrared camera in its class, but it is also the most compact, lightweight and easy to use.

Point and Click

It is fully automatic. All you have to do is just point and click to see the heat variations in the environment around you and find exactly what you are looking for. It works because everything gives off heat. The Extech i5 creates a visualization of heat differences for the naked eye. No matter if you are a plumber, an electrician, or if you install windows, insulation or HVAC systems, Extech i5 gives you an edge in building diagnostics.

Catch the Heat of the Moment

The infrared readings from the Extech i5 are immediately and clearly visible on a full-color display. You save your readings as an image for later reference. The Extech i5 infrared camera is ideal for detecting hidden problems, assessing damages, surveying moisture and leaks, identifying energy losses and poor insulation, and finding electrical faults and overheating.

Key Features                                            

  • Easy to use, compact and lightweight
  • Large 2.8" color LCD screen
  • 80x80 pixels image resolution
  • 5 hours battery
Performance V2

Performance 

Outlines key features of the Extech i5
Learn more 

 

 Related Industries 

 
Electrical Tasks 
Electrical

Extech i5 is used to detect problems in electrical installations.

Building Diagnostics 
Building Diagnostics

With Extech i5 a floor heating system check-up is quick and easy.

Questions?

Call 1-800-613-0507 ex 24 or fill out our request form

Contact FLIR

Simulator 

Test & Measurement


Extech Test & Measurement


Visit Extech Instruments for Test & Measurement Tools. Learn more