Partner Login

English | Français

FLIR B620 & B660

 

INFRARED PERFECTION

 

B620FLIR B620 and B660 infrared cameras provide superior thermal and visual image quality, spot size resolution, temperature measurement accuracy, and a host of advanced features will give you the best engineered, best infrared camera on the market today.

The FLIR B620 and FLIR B660 are the best possible infrared cameras for building and construction applications.

More Inspections, Faster

The integration of an infrared camera, digital camera, GPS (B660) video light and laser pointer allows you to do more inspections within a shorter time frame. All captured information is seamlessly integrated into the FLIR Reporter™ software allowing for powerful temperature analysis and automatic reporting. The flexibility of the FLIR B620/B660 will allow for efficient use regardless of application and user preferences.

Built-in alarms

Additional features for the FLIR B620/B660 include humidity- and insulation defect alarms.

Common FLIR B620/B660 Features:

  • 640 x 480 IR resolution
  • 3.2 Megapixel visual camera
  • Eyepiece viewfinder for outdoor work
  • Thermal Fusion Picture-in-Picture Fusion
  • Periodic storage
  • Programmable buttons
  • Target illuminator for low-light areas
  • Voice and text annotation with each image
  • WLAN interfac
  • Optional remote control
  • Humidity/Insulation alarms

FLIR B-Series Camera Model Comparison

 

 

 

FLIR B620

FLIR B660

P620_small.jpg P660_small.jpg

<40 mK sensitivity, accuracy +/- 2%

<30 mK sensitivity, accuracy +/- 1% 

Standard 24° lens

Wide range of lenses 

2x digital zoom

8x digital zoom 

Standard measurement functions

Extended measurement functions 

USB connection

USB and Firewire connection 

 

Sequence recording in camera

 

Built-in GPS 

 

Contrast Optimizer 

 

 Related Industries

Building 
Building

A Fusion view taken with a FLIR B660 clearly shows poorly isolated roof tops.

 

Questions?

Call 1-800-613-0507 ex 24 or fill out our request form

Contact FLIR

Free Download

12 Things to Know Before Buying an Infrared Camera

12 Things to Know Before Buying an Infrared Camera.
Download now

Still Using FLIR BuildIR?

FLIR BuildIR Software on Laptop

Get your free FLIR Reporter Pro upgrade